30.05.24 9:16:22
Product Catalogue
  • Product Catalogue
Minimize
A5E50846041002
Product
Image similar
Speed Encoder, 2500 ppr, Aluminum, ATEX II 2D, IECEx Ex db II C, IP66, clamp flange, shaft 10 mm, with 5 m cable
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) A5E50846041002
Product Description Speed Encoder, 2500 ppr, Aluminum, ATEX II 2D, IECEx Ex db II C, IP66, clamp flange, shaft 10 mm, with 5 m cable
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 8W1
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) On request
Net Weight (kg) 1,000 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 90314990
LKZ_FDB/ CatalogID WT10
Product Group 4715
Group Code R3P5
Country of origin Denmark
RoHS Conformity Date Since: 16.08.19
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
;