19.05.24 19:25:18
Product Catalogue
  • Product Catalogue
Minimize
S79220-B6825-P
Product
Image similar
Process historian 2014 SP2, Update from version 2014/2014 SP1 to 2014 SP2, Data carrier without license, Can be used only in conjunction with a valid license for Process historian 2014, only for one installation SW and documentation on DVD, Class A, executable under Windows Server 2008 R2+SP1 (64 bit)/ Server 2012 (64-bit)
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) S79220-B6825-P
Product Description Process historian 2014 SP2, Update from version 2014/2014 SP1 to 2014 SP2, Data carrier without license, Can be used only in conjunction with a valid license for Process historian 2014, only for one installation SW and documentation on DVD, Class A, executable under Windows Server 2008 R2+SP1 (64 bit)/ Server 2012 (64-bit)
Product family Not available
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 01.10.23
Price data
Price Group / Headquarter Price Group 2AP
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
Net Weight (kg) 0,194 Kg
Packaging Dimension 18,40 x 26,90 x 3,20
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622407257
UPC 804766242021
Commodity Code 85234910
LKZ_FDB/ CatalogID ST80.2T
Product Group 4323
Group Code R142
Country of origin Germany
RoHS Conformity Date Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
;