SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
3746207 | 3SU1400-1AA10-3FA0
Product
Contact module with 2 contact elements, 1 NO+1 NC, spring-type terminal, for front plate mounting
List Price Show prices
Customer Price Show prices
Additional Services
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Loading
Loading
Product
Article Number (Market Facing Number) 3746207 | 3SU1400-1AA10-3FA0
Product Description Contact module with 2 contact elements, 1 NO+1 NC, spring-type terminal, for front plate mounting
Product family Modules
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 41J / 41J
List Price Show prices
Customer Price Show prices
Metal Factor LBO-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0,016 Kg
Packaging Dimension 35,00 x 50,00 x 8,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209951020
UPC 804766360220
Commodity Code 85365080
LKZ_FDB/ CatalogID CC-IC10
Product Group 5452
Group Code R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 2014.10.01
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
 
Version Classification
eClass 12 27-37-13-02
eClass 14 27-37-13-02
eClass 6 27-37-13-02
eClass 7.1 27-37-13-02
eClass 8 27-37-13-02
eClass 9 27-37-13-02
eClass 9.1 27-37-13-02
ETIM 7 EC000041
ETIM 8 EC000041
ETIM 9 EC000041
UNSPSC 15 39-12-22-21
|
Buy product
Quantity 1 Piece
You can also add options to the product.
Frequently bought together:
3745098 | 3SU1001-6AA50-0AA0
Indicator lights, 22 mm, round, plastic, blue, lens, smooth
3745841 | 3SU1052-2BF40-0AA0
Selector switch, illuminable, 22 mm, round, metal, shiny, green, selector switch, short, 2 switch positions O-I, latching, actuating angle 90°, 10:30h/13:30h
3745948 | 3SU1401-1BH50-3AA0
LED module with integrated LED, 24-240 V AC/DC, blue, spring-type terminal, for front plate mounting
3745167 | 3SU1550-0AA10-0AA0
holder, universal, 3-way, plastic/metal, minimum order quantity 5 or a multiple thereof
4503332 | 6ES7193-6AR00-0AA0
SIMATIC ET 200SP, BusAdapter BA 2xRJ45, 2 RJ45 sockets
;