- 驱动技术
- 自动化技术
- 自动化与控制系统
- SIMATIC HMI 操作员控制和监视系统
- 识别系统
- 工业通讯
- Modular Automation
- SIRIUS 工业控制设备
- 工业通讯
- 分断部件
- 防护设备
- 电机起动器和电机起动器
- 监视和控制设备
- 安全技术
- 行程开关和安全开关
- 命令和信号设备
- SIRIUS ACT 按钮和指示灯
- 按钮头和指示灯,22 mm,圆形,塑料,黑色
- 按钮头和指示灯,22 mm,金属,亮光
- 按钮头和指示灯,扁平,30 mm,金属,亚光
- 按钮头和指示灯, 自定版本
- 中座
- 模块
- 按钮盒
- 附件
- SIRIUS 3SB2 按钮和指示灯,16 mm
- 逐渐淘汰产品 SIRIUS 3SB1/3SB3/3SF5 按钮和指示灯
- 3SE7 金属按钮盒
- SIRIUS 3SE7 拉绳开关
- SIRIUS 3SE73 conveyor belt unbalance trackers
- SIRIUS 3SE2,3SE3 脚踏开关
- SIRIUS 8WD4 信号灯柱
- SIRIUS 8WD5 集成信号灯
- 使用 SIRIUS 进行参数设置、组态和可视化
- SITOP power supplies
 - SIRIUS non-stabilized power supplies
- Transformers
- Filters
- Reactors
- Industrial Edge
- Industry software
- 工业 PC
- 过程控制系统
- 过程仪表
- 过程分析
- SITOP 电源
- 针对具体需求的产品
- 能源
- 楼宇科技
- 低压开关设备和控制设备
- 行业系统解决方案和产品
- 服务
- 中国生产的产品
- Software
- ... 您需要的一切
| |
Silicone protection cap for mushroom pushbutton, 40 mm, 22 mm design, clear
Article Number (Market Facing Number) |
3SU1900-0DE70-0AA0 |
Product Description |
Silicone protection cap for mushroom pushbutton, 40 mm, 22 mm design, clear
|
Product family |
Protection / access protection |
Product Lifecycle (PLM) |
PM300:Active Product |
Region Specific PriceGroup / Headquarter Price Group |
41J / 41J |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
5 Day/Days |
Net Weight (kg) |
0,012 Kg |
Packaging Dimension |
40,00 x 40,00 x 20,00 |
Package size unit of measure |
MM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4011209963924 |
UPC |
804766079474 |
Commodity Code |
39269097 |
LKZ_FDB/ CatalogID |
CC-IC10 |
Product Group |
5452 |
Group Code |
R711 |
Country of origin |
China |
Compliance with the substance restrictions according to RoHS directive |
Since: 2014.10.01 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
Not available |
|
|
Version
|
Classification
|
eClass |
12 |
27-37-12-92 |
eClass |
14 |
27-37-12-92 |
eClass |
6 |
27-37-92-13 |
eClass |
7.1 |
27-37-92-13 |
eClass |
8 |
27-37-92-13 |
eClass |
9 |
27-37-92-13 |
eClass |
9.1 |
27-37-92-13 |
ETIM |
7 |
EC002024 |
ETIM |
8 |
EC002024 |
ETIM |
9 |
EC002024 |
IDEA |
4 |
5219 |
UNSPSC |
15 |
39-12-22-21 |
|
|
|
|