SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • ETIM 7
  • ETIM 8
Minimize
2168270 | 5SM2322-6KK01
Product
Image similar
RC unit for 5SY, 2-pole, type A, short-time delayed, In: 40 A, 30 mA, Un AC: 230 V
List Price Show prices
Customer Price Show prices
Additional Services
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 2168270 | 5SM2322-6KK01
Product Description RC unit for 5SY, 2-pole, type A, short-time delayed, In: 40 A, 30 mA, Un AC: 230 V
Product family RC Units
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 1AH / 1AH
List Price Show prices
Customer Price Show prices
Metal Factor L-O-----
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0,213 Kg
Packaging Dimension 106,00 x 76,00 x 81,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4001869357119
UPC Not available
Commodity Code 85362010
LKZ_FDB/ CatalogID LV10.1
Product Group 5511
Group Code P310
Country of origin Romania
Compliance with the substance restrictions according to RoHS directive Since: 2006.06.01
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-14-22-10
eClass 6 27-14-22-10
eClass 7.1 27-14-22-10
eClass 8 27-14-22-10
eClass 9 27-14-22-10
eClass 9.1 27-14-22-10
ETIM 7 EC002297
ETIM 8 EC002297
ETIM 9 EC002297
UNSPSC 15 39-12-16-01
|
Buy product
Quantity 1 Piece
;