5SV6 AFDD/MCB 6kA B13 1+N 1MW Big Pack 12 pcs
Article Number (Market Facing Number) |
2116223 | 5SV6016-6GV13 |
Product Description |
5SV6 AFDD/MCB 6kA B13 1+N 1MW Big Pack 12 pcs
|
Product family |
SENTRON Arc fault detection device |
Product Lifecycle (PLM) |
PM300:Active Product |
Region Specific PriceGroup / Headquarter Price Group |
1BA / 1BA |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
LO------ |
Export Control Regulations |
AL : N / ECCN : EAR99 |
Estimated dispatch time (Working Days) |
2 Day/Days |
Net Weight (kg) |
0,119 Kg |
Packaging Dimension |
95,00 x 220,00 x 85,00 |
Package size unit of measure |
MM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
Minimum order quantity |
12 |
EAN |
4001869568478 |
UPC |
Not available |
Commodity Code |
85362010 |
LKZ_FDB/ CatalogID |
LV10 |
Product Group |
5546 |
Group Code |
P310 |
Country of origin |
China |
Compliance with the substance restrictions according to RoHS directive |
Since: 2018.09.05 |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-14-19-06 |
eClass |
7.1 |
27-14-19-06 |
eClass |
8 |
27-14-19-06 |
eClass |
9 |
27-14-19-06 |
eClass |
9.1 |
27-14-19-06 |
ETIM |
7 |
EC002694 |
ETIM |
8 |
EC002694 |
ETIM |
9 |
EC002694 |
|
|
|
|