SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6FX2003-0LU20
Product
power connector Sz. 3 type: 6FX2003-0LU20 6-pole socket, screw cap core cross-section 10-50 mm2 contacts not in scope of delivery 6FX2003-8LB10, 5x 10+3x 1-2.5 mm2 6FX2003-8LB16, 5x 16+3x 1-2.5 mm2 6FX2003-8LB25, 5x 25+3x 1-2.5 mm2 6FX2003-8LB35, 5x 35+3x 1-2.5 mm2 6FX2003-8LB50, 5x 50+3x 1-2.5 mm2 for cable diameter: 17 - 36
List Price Show prices
Customer Price Show prices
Additional Services
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6FX2003-0LU20
Product Description power connector Sz. 3 type: 6FX2003-0LU20 6-pole socket, screw cap core cross-section 10-50 mm2 contacts not in scope of delivery 6FX2003-8LB10, 5x 10+3x 1-2.5 mm2 6FX2003-8LB16, 5x 16+3x 1-2.5 mm2 6FX2003-8LB25, 5x 25+3x 1-2.5 mm2 6FX2003-8LB35, 5x 35+3x 1-2.5 mm2 6FX2003-8LB50, 5x 50+3x 1-2.5 mm2 for cable diameter: 17 - 36
Product family Power connector M58/size 3, union nut, full-thread, 6-pole
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 764 / 764
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 7 Day/Days
Net Weight (kg) 1,044 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 662643047486
Commodity Code 85366990
LKZ_FDB/ CatalogID NCZ1
Product Group 9300
Group Code R220
Country of origin Slovakia
Compliance with the substance restrictions according to RoHS directive Since: 2006.07.01
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
 
Version Classification
eClass 12 27-06-90-90
eClass 14 27-06-90-90
eClass 6 27-06-90-90
eClass 7.1 27-06-90-90
eClass 8 27-06-90-90
eClass 9 27-06-90-90
eClass 9.1 27-06-90-90
ETIM 7 EC000237
ETIM 8 EC000237
ETIM 9 EC000237
UNSPSC 15 26-12-16-30
|
Buy product
Quantity 1 Piece
Loading Documents...
;