SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • ETIM 7
  • ETIM 8
Minimize
6GK7243-1PX30-0XE0
Product
Communications processor CP 1243-1 IEC for connection of SIMATIC S7-1200 to control center with protocol IEC 60870-5-104.
Notes
Product is no longer available. Successor: 6GK7243-1BX30-0XE0
List Price Show prices
Customer Price Show prices
Additional Services
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK7243-1PX30-0XE0
Product Description Communications processor CP 1243-1 IEC for connection of SIMATIC S7-1200 to control center with protocol IEC 60870-5-104.
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 2022.07.01
Notes
Product is no longer available. Successor: 6GK7243-1BX30-0XE0
Successor information
Successor 6GK7243-1BX30-0XE0
Successor Description Communications processor CP 1243-1 for connection of SIMATIC S7-1200 as additional Ethernet interface and for Connection to control centers via telecontrol protocols (DNP3, IEC 60870, TeleControl Basic), security (Firewall, VPN).
Price data
Region Specific PriceGroup / Headquarter Price Group 5PC / 5PC
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : 9X9999 / AL : 9X9999
Estimated dispatch time (Working Days) On request
Net Weight (kg) 0,172 Kg
Packaging Dimension 1,00 x 1,00 x 1,00
Package size unit of measure MM
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169297462
UPC 887621784362
Commodity Code 85176200
LKZ_FDB/ CatalogID IK-E
Product Group X0AI
Group Code R322
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
|
Buy product
Quantity 0 Piece
;