********** spare part ********* communications processor CP 343-1 Advanced for connection of SIMATIC S7-300 CPU to Industrial Ethernet: PROFINET IO controller a./o. IO device; RT and IRT, MRP, PROFINET CBA; TCP/IP, ISO, UDP, S7 comm., S5-compat. communication (send/receive) with Fetch/Write with and without RFC 1006, multicast diagnostics extension, SNMP, DHCP FTP client/server, email, data storage on C-plug, PROFINET interface 2x RJ45 (10/100 Mbit) Gigabit interface 1x RJ45 (10/100/1000 Mbit).
Notes
Article Number (Market Facing Number) |
6GK7343-1GX30-0XE0 |
Product Description |
********** spare part ********* communications processor CP 343-1 Advanced for connection of SIMATIC S7-300 CPU to Industrial Ethernet: PROFINET IO controller a./o. IO device; RT and IRT, MRP, PROFINET CBA; TCP/IP, ISO, UDP, S7 comm., S5-compat. communication (send/receive) with Fetch/Write with and without RFC 1006, multicast diagnostics extension, SNMP, DHCP FTP client/server, email, data storage on C-plug, PROFINET interface 2x RJ45 (10/100 Mbit) Gigabit interface 1x RJ45 (10/100/1000 Mbit).
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM500:Discontinued Product or end of PLM & Support |
PLM Effective Date |
End of product lifecycle since: 2024.10.01 |
Notes |
|
Successor |
6GK7343-1GX31-0XE0 |
Successor Description |
Communications processor CP 343-1 Advanced for connection of SIMATIC S7-300 CPU to Industrial Ethernet: PROFINET IO controller a./o. IO device; RT and IRT, MRP, PROFINET CBA; TCP/IP, ISO, UDP, S7 comm., S5-compat. communication (SEND/RECEIVE) with Fetch/Write RFC1006, Multicast Diagnostic extension, SNMP, DHCP, FTP client/server, email, Gigabit-SS1X RJ45 (10/100/1000); PROFINET interface 2x RJ45 (10/100 Mbit/s); PROFINET CBA; firewall/VPN; PROFIenergy. |
Region Specific PriceGroup / Headquarter Price Group |
5PC / 5PC |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : 9X9999 / AL : 9X9999 |
Estimated dispatch time (Working Days) |
1 Day/Days |
Net Weight (kg) |
0,510 Kg |
Packaging Dimension |
13,70 x 14,60 x 10,60 |
Package size unit of measure |
CM |
Quantity Unit |
0 Piece |
Packaging Quantity |
1 |
EAN |
4019169157841 |
UPC |
Not available |
Commodity Code |
85176200 |
LKZ_FDB/ CatalogID |
IK-E |
Product Group |
X0AI |
Group Code |
R322 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 2008.04.04 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Tris(4-nonylphenyl, branched and linear) phosphite (TNPP) with greater than or equal to 0.1% w/w of 4-nonylphenol, branched and linear (4-NP)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
4,4'-isopropylidenediphenol (Bisphenol A, BPA)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
|
|
|