SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
3351654 | 6SL3000-0BE31-2DA0
Product
Image similar
SINAMICS BASIC LINE FILTER FOR 100 KW BASIC LINE MODULE FOR 120 KW ACTIVE LINE MODULE INPUT: 3PH 380-480V, 50/60HZ
List Price Show prices
Customer Price Show prices
Additional Services
Service & Support (Manuals, Certificates, FAQs...) Download
Training courses for this product SITRAIN – Digital Industry Academy
Product
Article Number (Market Facing Number) 3351654 | 6SL3000-0BE31-2DA0
Product Description SINAMICS BASIC LINE FILTER FOR 100 KW BASIC LINE MODULE FOR 120 KW ACTIVE LINE MODULE INPUT: 3PH 380-480V, 50/60HZ
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 753 / 753
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (kg) 18,800 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4034106466220
UPC 662643432046
Commodity Code 85363090
LKZ_FDB/ CatalogID D21MC
Product Group 5675
Group Code R220
Country of origin Hungary
Compliance with the substance restrictions according to RoHS directive Since: 2021.03.15
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
 
Version Classification
eClass 12 27-42-02-90
eClass 14 27-42-02-90
eClass 6 27-42-02-01
eClass 7.1 27-42-02-90
eClass 8 27-42-02-90
eClass 9 27-42-02-90
eClass 9.1 27-42-02-90
ETIM 7 EC002564
ETIM 8 EC002564
ETIM 9 EC002564
UNSPSC 15 39-12-10-12
|
Buy product
Quantity 1 Piece
;