SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • ETIM 7
  • ETIM 8
Minimize
7KG9501-0AA31-2AA1
Product
Image similar
Multifunctional Power Quality Instrument SICAM Q100, PQI-A, Dimensions 96mm x 96mm x 100mm, Panel flush-mounting device with LCD, power supply voltage: DC 24 – 230 V / AC 110 – 230 V, 4 inputs AC voltage measurement 4 inputs AC current measurement 2 binary in-, 2 binary outputs, Web server for parameterization and visualization, . NTP time synchronization, . CE and UL certification, . 2 GB memory, Ethernet switch, Ethernet interface, RJ45, and communication protocols SNMPv3, Modbus TCP and IEC 61850 server Serial interface, RS485, for Modbus RTU Gateway/Master
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7KG9501-0AA31-2AA1
Product Description Multifunctional Power Quality Instrument SICAM Q100, PQI-A, Dimensions 96mm x 96mm x 100mm, Panel flush-mounting device with LCD, power supply voltage: DC 24 – 230 V / AC 110 – 230 V, 4 inputs AC voltage measurement 4 inputs AC current measurement 2 binary in-, 2 binary outputs, Web server for parameterization and visualization, . NTP time synchronization, . CE and UL certification, . 2 GB memory, Ethernet switch, Ethernet interface, RJ45, and communication protocols SNMPv3, Modbus TCP and IEC 61850 server Serial interface, RS485, for Modbus RTU Gateway/Master
Product family SICAM Q100 - Power Quality Recorder
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group B23 / B23
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Estimated dispatch time (Working Days) 60 Day/Days
Net Weight (kg) 0,778 Kg
Packaging Dimension 0,115 x 0,155 x 0,14
Package size unit of measure M
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515640097
UPC Not available
Commodity Code 90303200
LKZ_FDB/ CatalogID PTD/EA
Product Group 1350
Group Code U321
Country of origin India
Compliance with the substance restrictions according to RoHS directive Since: 2014.05.20
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-14-23-30
eClass 14 27-14-23-30
eClass 6 27-14-23-30
eClass 7.1 27-14-23-30
eClass 8 27-14-23-30
eClass 9 27-14-23-30
eClass 9.1 27-14-23-30
ETIM 7 EC001441
ETIM 8 EC004489
ETIM 9 EC004489
UNSPSC 15 32-15-17-05
|
Buy product
Quantity 1 Piece
;