SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • ETIM 7
  • ETIM 8
Minimize
5373380 | 8WD4613-5HH37
Product
electronically configurable signaling column, conventional, 9 segments, without acoustics, M12 plug, 8-pole
List Price Show prices
Customer Price Show prices
Additional Services
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 5373380 | 8WD4613-5HH37
Product Description electronically configurable signaling column, conventional, 9 segments, without acoustics, M12 plug, 8-pole
Product family Electronically configurable 8WD46 signaling columns with 70 mm diameter
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 42K / 42K
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 3 Day/Days
Net Weight (kg) 0,616 Kg
Packaging Dimension 80,00 x 285,00 x 80,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047621096353
UPC Not available
Commodity Code 85318070
LKZ_FDB/ CatalogID CC-IC10
Product Group X0DL
Group Code R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 2006.07.01
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-14-32-18
eClass 14 27-14-32-18
eClass 7.1 27-14-32-18
eClass 8 27-14-32-18
eClass 9 27-14-32-18
eClass 9.1 27-14-32-18
ETIM 7 EC002494
ETIM 8 EC002494
ETIM 9 EC002494
|
Buy product
Quantity 1 Piece
;