SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • ETIM 7
  • ETIM 8
Minimize
9AE7105-1SS01-1AA0
Product
Image similar
PM-OPEN TCP/IP V9, Software DVD, System package executable in WinCC system (V7 / RT Prof. V13 - V15), Single-station system, R-SW incl. config. system, language-selectable German/English, operating system platform Windows 10 (64 bit), Windows 2008 R2 / 2012 R2 / 2016 Server (64 bit), Manual on data storage medium, Single License
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 9AE7105-1SS01-1AA0
Product Description PM-OPEN TCP/IP V9, Software DVD, System package executable in WinCC system (V7 / RT Prof. V13 - V15), Single-station system, R-SW incl. config. system, language-selectable German/English, operating system platform Windows 10 (64 bit), Windows 2008 R2 / 2012 R2 / 2016 Server (64 bit), Manual on data storage medium, Single License
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 2ND / 2ND
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (kg) 0,500 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 662643440744
Commodity Code 85234910
LKZ_FDB/ CatalogID I&S IS MHM
Product Group X0O7
Group Code R331
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive not available
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-01
eClass 14 27-24-25-01
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 7 EC000809
ETIM 8 EC000809
ETIM 9 EC000809
IDEA 4 7150
UNSPSC 15 43-23-36-03
|
Buy product
Quantity 1 Piece
You can also add options to the product.
;