SIMOTICS TN series N-Compact low-voltage motor, squirrel-cage rotor, IP55 with separately driven fan, with standard rotor for operation on SINAMICS, temperature class F, 4-pole, 560 kW, 50 Hz (line) * size 400 insulated NDE bearing this product will show either Siemens or Innomotics as manufacturer.
Notes
Sucessor:https://support.industry.siemens.com/cs/ww/en/view/109746420
Article Number (Market Facing Number) |
1PQ8403-4PB.. |
Product Description |
SIMOTICS TN series N-Compact low-voltage motor, squirrel-cage rotor, IP55 with separately driven fan, with standard rotor for operation on SINAMICS, temperature class F, 4-pole, 560 kW, 50 Hz (line) * size 400 insulated NDE bearing this product will show either Siemens or Innomotics as manufacturer.
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM410:Product cancellation |
PLM Effective Date |
Product is cancelled since: 2018.06.30 |
Notes |
Sucessor:https://support.industry.siemens.com/cs/ww/en/view/109746420
|
Region Specific PriceGroup / Headquarter Price Group |
3C0 / 3C0 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
N-W----- |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
55 Day/Days |
Net Weight (kg) |
2990,000 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
85015394 |
LKZ_FDB/ CatalogID |
D81.1-3/IEC |
Product Group |
5896 |
Group Code |
P113 |
Country of origin |
China |
Compliance with the substance restrictions according to RoHS directive |
Since: 2019.07.22 |
Product class |
D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer) |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
|
|
|