SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
GDB341.1E | S55499-D187
Product
GDB341.1E - Rotary air damper actuator, AC 230 V, 2-position/3-position, 5 Nm, 150 s
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Product
Article Number (Market Facing Number) GDB341.1E | S55499-D187
Product Description GDB341.1E - Rotary air damper actuator, AC 230 V, 2-position/3-position, 5 Nm, 150 s
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group A08 / A08
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,595 Kg
Packaging Dimension 10,60 x 18,80 x 7,00
Package size unit of measure CMT
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 7612914105691
UPC Not available
Commodity Code 85011099
LKZ_FDB/ CatalogID BT_Catalog
Product Group QBD2
Group Code H5CD
Country of origin Switzerland
Compliance with the substance restrictions according to RoHS directive Since: 2023.06.30
Product class Not available
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 1 Piece
;