- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Software, web server and system devices
- Room automation
- IoT solutions
- Thermostats
- Sensors
- Valves and actuators
- Damper actuators
- Air damper actuators
- Rotary damper actuators with spring return
- Rotary damper actuators non-spring return
- Accessories for rotary air damper actuators GDB..1E and GLB..1E
- ASK75.5 - Weather shield for rotary-/linear-type actuator GDB/GLB
- ASK71.6 - Rotary to Linear Kit, w/Unvrsl Mount Bracket for GDE, GLB actuators
- ASK71.9 - Crank Arm, Universal
- ASK78.14 - Centering insert 8 mm square
- ASK78.3 - Insert for small shaft dia.
- ASK78.5 - Centering insert 12.7 mm dia. (½")
- ASK78.6 - Centering insert 8 mm square
- ASK78.7 - Centering insert 10 mm square
- ASK71.05 - Position Indicator, BG
- ASK71.04 - Mounting Bracket, BG
- ASK71.08 - Mounting Bracket, BG, short
- Torque 20 Nm: GEB..1E / GEB..9E
- Accessories for rotary air damper actuators GEB..1E
- Torque 25 Nm: GBB..1E
- Torque 35 Nm: GIB..1E
- Accessories for rotary air damper actuators GBB..1E and GIB..1E
- Torque 5 Nm: GDD..1E
- Torque 10 Nm: GLD..1E
- Torque 2 Nm: GSD..1A
- Torque 5 Nm: GDB..1E
- Torque 5 Nm: GDA..
- Torque 10 Nm: GLA..
- Torque 10 Nm: GLB..1E
- Fast-running damper actuators with fail safe function
- Fast-running damper actuators fail-in-place
- Linear damper actuators
- VAV controller
- Meters
- Shunt units
- Smoke and alarm products
- KNX Building Control
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
ASK78.3 - Insert for small shaft dia.
|
Product No. / Artikelomschrijving
|
Lijstprijs / Uw prijs
|
|
|
|
OCI702 - USB - KNX Service interface
|
|
|
|
|
|
|
|
|