05.04.2025 8:50:47 PM
6AV2156-1TM02-3LA0
Product
Image similar
SIMATIC MTP Integrator V1.0; 1x PEA; TIA Portal add-in for STEP 7 Professional & WinCC Unified V19; single runtime license; contains software and license certificate for download; class A; supports SIMATIC Control Function Library (CFL) and SIMATIC Process Function Library (PFL); - - consignee email address required for delivery - - please observe product release: support.industry.siemens.com entry ID: 109827132
Notes
This product is downloadable only. This product is downloadable only.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV2156-1TM02-3LA0
Product Description SIMATIC MTP Integrator V1.0; 1x PEA; TIA Portal add-in for STEP 7 Professional & WinCC Unified V19; single runtime license; contains software and license certificate for download; class A; supports SIMATIC Control Function Library (CFL) and SIMATIC Process Function Library (PFL); - - consignee email address required for delivery - - please observe product release: support.industry.siemens.com entry ID: 109827132
Product family SIMATIC MTP Integrator for WinCC Unified
Product Lifecycle (PLM) PM300:Active Product
Notes
This product is downloadable only. This product is downloadable only.
Price data
Price Group
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,001 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515730248
UPC Not available
Commodity Code Not available
LKZ_FDB/ CatalogID ST80.2
Product Group X0H2
Group Code R142
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
 
Version Classification
eClass 12 27-24-25-05
eClass 14 27-24-25-05
eClass 6 27-24-25-05
eClass 7.1 27-24-25-05
eClass 8 27-24-25-05
eClass 9 27-24-25-05
eClass 9.1 27-24-25-05
ETIM 7 EC002582
ETIM 8 EC002582
ETIM 9 EC002582
|
;