18.04.2025 07:35:15
6AV6355-1AA31-8BA0
Product
Image similar
WinCC OA V3.18, server basic. License for WinCC OA Server with alerting, extended trend, local archiving, S7 and S7 Plus (8 connections) driver, IT Security IEC 62443, OPC UA client (available for Windows and Linux), OPC DA client and OPC DA server (only available for Windows). Required for proper operation is at least one PowerTag or BACnet object package and one operator station (e.g. desktop UI - optional). - - email address for delivery is required.
Notes
This product is downloadable only. This product is downloadable only.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV6355-1AA31-8BA0
Product Description WinCC OA V3.18, server basic. License for WinCC OA Server with alerting, extended trend, local archiving, S7 and S7 Plus (8 connections) driver, IT Security IEC 62443, OPC UA client (available for Windows and Linux), OPC DA client and OPC DA server (only available for Windows). Required for proper operation is at least one PowerTag or BACnet object package and one operator station (e.g. desktop UI - optional). - - email address for delivery is required.
Product family WinCC Open Architecture Server
Product Lifecycle (PLM) PM300:Active Product
Notes
This product is downloadable only. This product is downloadable only.
Price data
Price Group
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 10 Day/Days
Net Weight (kg) 0,001 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 195125179899
Commodity Code Not available
LKZ_FDB/ CatalogID STETM
Product Group 9377
Group Code R142
Country of origin Austria
Compliance with the substance restrictions according to RoHS directive Given
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-02
eClass 14 27-24-25-02
eClass 6 27-24-25-02
eClass 7.1 27-24-25-02
eClass 8 27-24-25-02
eClass 9 27-24-25-02
eClass 9.1 27-24-25-02
ETIM 7 EC001416
ETIM 8 EC001416
ETIM 9 EC001416
|
;