03.04.2025 22:30:36
6FB1103-0AT10-3MC0
Product
Image similar
SIDOOR M4 L geared motor, pinion left, max. 400 kg door weight, Cable length 1.5 m, 30VDC, -20 °C to +50 °C
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6FB1103-0AT10-3MC0
Product Description SIDOOR M4 L geared motor, pinion left, max. 400 kg door weight, Cable length 1.5 m, 30VDC, -20 °C to +50 °C
Product family Geared motors
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 8 Day/Days
Net Weight (kg) 3,830 Kg
Packaging Dimension 180,00 x 460,00 x 150,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047618098834
UPC 804766890475
Commodity Code 85013100
LKZ_FDB/ CatalogID DA68
Product Group 4570
Group Code R220
Country of origin Serbia
Compliance with the substance restrictions according to RoHS directive Since: 01.01.2014
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-24-40-06
eClass 14 27-24-40-06
eClass 6 27-02-27-90
eClass 7.1 27-02-27-90
eClass 8 27-02-27-90
eClass 9 27-24-40-06
eClass 9.1 27-24-40-06
ETIM 7 EC002987
ETIM 8 EC002987
ETIM 9 EC002987
IDEA 4 1054
UNSPSC 15 20-10-16-17
|
;