- Drive technology
- Automation technology
- Automation systems
- SIMATIC HMI operator control and monitoring systems
- Identification and locating
- Industrial communication
- Modular Automation
- Industrial controls
- Industrial Edge
- Industry software
- Industrial Computing
- Process control systems
- Process instrumentation
- Process analytics
- SITOP power supplies
- Products for specific requirements
- Automation technology for extreme conditions
- Customized Automation
- Telecontrol systems for comprehensive applications
- SIDOOR automatic door controls
- for elevators
- Control devices
- Power supplies
- Additional units
- Geared motors
- Direct drives
- Accessories
- for industrial applications
- for railway applications
- Condition Monitoring Systems
- Electrical Charging Components
- Electrical Monorail Systems (SIMOVE EMS)
- Automated guided vehicle systems (SIMOVE AGV)
- Energy
- Building Technologies
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
SIDOOR M4 R geared motor, Pinion, right max. 400kg door weight, Cable length 1.5 m, 30VDC, -20°C to +50°C
Article Number (Market Facing Number) |
6FB1103-0AT11-3MC0 |
Product Description |
SIDOOR M4 R geared motor, Pinion, right max. 400kg door weight, Cable length 1.5 m, 30VDC, -20°C to +50°C
|
Product family |
Geared motors |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group |
|
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
8 Day/Days |
Net Weight (kg) |
3,830 Kg |
Packaging Dimension |
180,00 x 460,00 x 150,00 |
Package size unit of measure |
MM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047618098841 |
UPC |
804766788468 |
Commodity Code |
85013100 |
LKZ_FDB/ CatalogID |
DA68 |
Product Group |
4570 |
Group Code |
R220 |
Country of origin |
Serbia |
Compliance with the substance restrictions according to RoHS directive |
Since: 01.01.2014 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
a93d11d8-767d-42bf-acd9-0921dbe4d7a1 |
|
|
Version
|
Classification
|
eClass |
12 |
27-24-40-06 |
eClass |
14 |
27-24-40-06 |
eClass |
6 |
27-02-27-90 |
eClass |
7.1 |
27-02-27-90 |
eClass |
8 |
27-02-27-90 |
eClass |
9 |
27-24-40-06 |
eClass |
9.1 |
27-24-40-06 |
ETIM |
7 |
EC002987 |
ETIM |
8 |
EC002987 |
ETIM |
9 |
EC002987 |
IDEA |
4 |
1054 |
UNSPSC |
15 |
20-10-16-17 |
|
|
|
|