02.04.2025 14:26:46
6MD2300-3FA00-0AA1
Product
Image similar
3 PHASE FAULT SENSORS ADJUSTABLE FAULT CURRENT THRESHOLDS 200 A TO 800 A AC, 1 EARTH FAULT SENSOR ADJUSTABLE FAULT CURRENT THRESHOLDS 40 A TO 300 A AC, 15% ACCURACY EACH WITH PREMOUNTED FIBER OPTICS FOR DIRECT CONNECTION TO SICAM FPI INDICATOR UNIT
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6MD2300-3FA00-0AA1
Product Description 3 PHASE FAULT SENSORS ADJUSTABLE FAULT CURRENT THRESHOLDS 200 A TO 800 A AC, 1 EARTH FAULT SENSOR ADJUSTABLE FAULT CURRENT THRESHOLDS 40 A TO 300 A AC, 15% ACCURACY EACH WITH PREMOUNTED FIBER OPTICS FOR DIRECT CONNECTION TO SICAM FPI INDICATOR UNIT
Product family SICAM FPI - Fault Passage Indicator
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Estimated dispatch time (Working Days) 30 Day/Days
Net Weight (kg) 0,900 Kg
Packaging Dimension 0,01 x 0,01 x 0,01
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515715504
UPC Not available
Commodity Code 90303900
LKZ_FDB/ CatalogID PTD/EA
Product Group 1390
Group Code U321
Country of origin India
Compliance with the substance restrictions according to RoHS directive Since: 31.07.2017
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
 
Version Classification
UNSPSC 15 32-15-17-05
|
;