12.04.2025 13:46:45
7KG7750-0BA03-0AA1
Product
Image similar
Power Meter SICAM P50 direct-display control panel built-in instrument 96 x 96 mm with graphic display, 4 binary outputs, degree of protection: IP65, RS485 with IEC 60870-5-103 and Modbus RTU / ASCII
Notes
Sucessor:SICAM P850 7KG850; SENTRON PAC3120/3220/2200 7KM3120/7KM3220/7KM2200
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7KG7750-0BA03-0AA1
Product Description Power Meter SICAM P50 direct-display control panel built-in instrument 96 x 96 mm with graphic display, 4 binary outputs, degree of protection: IP65, RS485 with IEC 60870-5-103 and Modbus RTU / ASCII
Product family SICAM P50 / P55 - Power Meter
Product Lifecycle (PLM) PM400:Announcement of product phase-out
PLM Effective Date Product phase-out since: 30.09.2024
Notes
Sucessor:SICAM P850 7KG850; SENTRON PAC3120/3220/2200 7KM3120/7KM3220/7KM2200
Price data
Price Group
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Estimated dispatch time (Working Days) 20 Day/Days
Net Weight (kg) 0,750 Kg
Packaging Dimension 0,26 x 0,39 x 0,14
Package size unit of measure M
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515716822
UPC Not available
Commodity Code 90303200
LKZ_FDB/ CatalogID SR10
Product Group 1350
Group Code U321
Country of origin India
Compliance with the substance restrictions according to RoHS directive Since: 19.08.2013
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-14-23-30
eClass 14 27-14-23-30
eClass 6 27-14-23-30
eClass 7.1 27-14-23-30
eClass 8 27-14-23-30
eClass 9 27-14-23-30
eClass 9.1 27-14-23-30
ETIM 7 EC001441
ETIM 8 EC004489
ETIM 9 EC004489
UNSPSC 15 32-15-17-05
|
;