06.04.2025 00:15:00
7XG1110-1AA00-0AA0
Product
Image similar
ACCESSORIES FOR PROTECTION FIBRE OPTIC CABLE GLASS FIBRE 62-5/125 MU-METER WITH ST CONNECTORS 3 METER LENGHT
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7XG1110-1AA00-0AA0
Product Description ACCESSORIES FOR PROTECTION FIBRE OPTIC CABLE GLASS FIBRE 62-5/125 MU-METER WITH ST CONNECTORS 3 METER LENGHT
Product family Reyrolle 7XG11 - Communication accessory / cables
Product Lifecycle (PLM) PM400:Announcement of product phase-out
PLM Effective Date Product phase-out since: 31.12.2023
Price data
Price Group
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 35 Day/Days
Net Weight (kg) 1,000 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515746690
UPC Not available
Commodity Code 85389099
LKZ_FDB/ CatalogID PTD/EA
Product Group 1346
Group Code U321
Country of origin Great Britain
Compliance with the substance restrictions according to RoHS directive Since: 16.06.2017
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
 
Version Classification
UNSPSC 15 32-15-17-05
|
;