31.03.2025 08:12:57
6AG4133-0....-....
Product
Image similar
SIMATIC IPC BX-59A (box PC); mainboard (chipset R680E); 4x Gigabit Ethernet (IE/PN) RJ45; 6x USB 3.1 Gen. 2; 1x USB-C, 2x serial (COM); 2x DP; audio; 2x SIM slots; 2xM.2 flex module slots internal; RAID controller onboard; watchdog,temperature/fan monitoring;
Notes
Product Configuration is incomplete. Please check the configuration.
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AG4133-0....-....
Product Description SIMATIC IPC BX-59A (box PC); mainboard (chipset R680E); 4x Gigabit Ethernet (IE/PN) RJ45; 6x USB 3.1 Gen. 2; 1x USB-C, 2x serial (COM); 2x DP; audio; 2x SIM slots; 2xM.2 flex module slots internal; RAID controller onboard; watchdog,temperature/fan monitoring;
Product family SIMATIC IPC BX-59A
Product Lifecycle (PLM) PM300:Active Product
Notes
Product Configuration is incomplete. Please check the configuration.
Price data
Price Group
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 5A992
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (kg) 6,000 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 84715000
LKZ_FDB/ CatalogID IC10
Product Group X0KD
Group Code R133
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive not available
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 19-20-01-02
eClass 14 19-20-01-02
eClass 6 19-20-01-02
eClass 7.1 19-20-01-02
eClass 8 19-20-01-02
eClass 9 19-20-01-02
eClass 9.1 19-20-01-02
ETIM 7 EC001413
ETIM 8 EC001413
ETIM 9 EC001413
|
This product has to be configured before it can be ordered.
;