29.03.2025 00:33:51
S54321-F322-A1
Product
40/40D-LB-632SFY7 - 40/40D-LB-632AFY7 UV/IR FLM DET HYD FM
List Price Show prices
Customer Price Show prices
Product
Article Number (Market Facing Number) S54321-F322-A1
Product Description 40/40D-LB-632SFY7 - 40/40D-LB-632AFY7 UV/IR FLM DET HYD FM
Product family 40/40D-LB-632SFY7 - 40/40D-LB-632AFY7 UV/IR FLM DET HYD FM
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9X9999
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 4,000 Kg
Package size unit of measure INH
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 8531909001
LKZ_FDB/ CatalogID BT_Catalog
Product Group P3UD
Group Code H3UL
Country of origin United States of America
Compliance with the substance restrictions according to RoHS directive Since: 25.05.2022
Product class Not available
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
;