31.03.2025 11:01:40
S54452-Z44-A1
Product
DC10-3588-1 - Dir Coupler 10dB, 350-880MHz
List Price Show prices
Customer Price Show prices
Product
Article Number (Market Facing Number) S54452-Z44-A1
Product Description DC10-3588-1 - Dir Coupler 10dB, 350-880MHz
Product family DC10-3588-1 - Dir Coupler 10dB, 350-880MHz
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,250 Kg
Packaging Dimension 3,00 x 7,00 x 0,63
Package size unit of measure INH
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 8523492020
LKZ_FDB/ CatalogID BT_Catalog
Product Group P3UL
Group Code H3UL
Country of origin China
Compliance with the substance restrictions according to RoHS directive not available
Product class Not available
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
;