- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Fire Safety
- KNX Building Control
- Cloud solutions
- Security
- Fire safety (UL)
- Addressable & emergency voice communication systems
- Conventional systems
- Management stations
- Notification (Incl ACEND)
- Notification appliances legacy
- Power supplies/NAC extenders (PADs)
- Detection and peripherals
- Special application equipment
- Test equipment & accessories
- Suppression UL/FM
- Building X Fire Apps
- In building emergency communication systems
- RSI BDA Systems
- Hardware
- SB400M2A-1-UL - BDA B booster 450-490 UHF
- SB400M2A-2-UL - BDA B boost 450-490 D UHF
- SB150M2A-UL - BDA B booster 150-174 VHF
- SB800M2A-UL - BDA B booster 800MHz Pub
- SB7800M2A-UL - BDA B D boost 700& 800 PSB
- SB700M2A-UL - BDA B booster 700MHZ PSB
- BDA-FLT-1 - BDA Filter Upgrade Custom Add
- BENCL-10-UL3R - UL Batt Enclosure for 2x 75Ah
- BB-75-10 - Battery, 12V / 75Ah each 2 req
- CAP-11A-250 - 250 ft Cable -RSI Brand,Red
- CAP-11A-500 - 500 ft Cable RSI Brand Red
- CAF-11A-250 - 250 ft Cable Bl UV 50 Coax
- CAF-11A-500 - 500 ft Cable Bl UV 50 Coax
- EOL-10 - Antenna Sensor / EOL termination
- LA-P8AX-6G - Coaxial surge protector, UL
- ADP-RA-1 - Right Angle N M to F Adapter
- DC6-1317-1 - Directional Coupler 6dB, 136-174MHz
- DC10-1317-1 - Directional Coupler 10dB, 136-174MHz
- PD2-4588-1 - 2-way pwr/450-880MHz, 50W
- PD3-4588-1 - 3-way power /450-880MHz, 50W
- PD4-4588-1 - 4-way power / 450-880MHz, 50W
- PD2-1552-1 - 2-way power / 150-520MHz, 50W
- PD3-1552-1 - 3-way power /150-520MHz, 50W
- PD4-1552-1 - 4-way power / 150-520MHz, 50W
- DC6-3588-1 - Dir Coupler 6dB, 350-880MHz
- DC15-3588-1 - Dir Coupler 15dB 350-880MHz
- DC20-3588-1 - Dir Coupler 20dB 350-880MHz
- NATTEN-5-30 - Attenuator 30dB N-M to F 5W
- NATTEN-5-20 - Attenuator 20dB N-M to F 5W
- NATTEN-5-10 - Attenuator 10dB N-M to F 5W
- NATTEN-5-5 - Attenuator 5dB, N-M to F 5W
- DAS-CMP1 - DAS Custom Add-on Components
- FA-450470-1 - DAS Antenna, Fiber 450-470M
- FA-465490-1 - DAS Antenna, Fiber 470-490M
- FA-150175-1 - DAS Antenna, Fiber 150-175M
- FA-800-1 - DAS Antenna, Fiber 806-869MHz
- FA-700-1 - DAS Antenna, Fibe 763-805MHz
- FA-7800-1 - DAS Antenna, Fiber 763-869MHz
- FA-7800-2 - DAS Antenna, Fiber 763-869MHz
- LPA-4502700-1 - DAS Antenna C BB 450-2700
- LPA-150175-1 - DAS Antenna Compact 150-175
- LP-7800-1 - DAS Antenna, Ceiling 763-869M
- DC15-1317-1 - Directional Coupler 15dB,136-174MHz
- DC10-3588-1 - Dir Coupler 10dB, 350-880MHz
- DP-7800-2 - DAS Antenna Dir Panel 763-869
- DP-400-2 - DP-400-2 DAS Antenna, Dir Panel UHF
- DA-450470-1 - DAS Antenn Yagi Dir 450-470
- DA-465490-1 - DAS Antenn Yagi Dir 470-490
- DA-150175-1 - DAS Antenn Yagi Dir 150-175
- DA-7800-1 - DAS Antenn Yagi Dir 763-869M
- DA-7800-2 - DAS Antenna Yagi Dir 763-869M
- CAR-11A-250 - CAR-11A-250 250 ft Cable 1/2" Pl 50
- CAR-11A-500 - CAR-11A-500 500 ft Cable 1/2" Pl 50
- NMC-10B - N-Male Connector for 1/2" cable
- NFC-11B - N-Female Connector 1/2" cable
- NMC-40A - NMC-40A N-Male Connector 1/4" Coax Cable
- NFC41A - N-Female Connector for 1/4" Coax
- JMPRG-10 - Coaxial Cable Jumper NM-NM RG58 18"
- JMPRG-11 - Coax Cable Jumper NM-NM RG58 37"
- JMPPL-19 - Coaxial Cable Jumperr NM-NM, 10"
- JMPPL-20 - Coaxial Cable Jumper NM-NM, 18"
- JMPPL-21 - Coaxial Cable Jumper NM-NM, 37"
- JMPRG-31 - Coaxial Cable Jump NM-NM 1/4"UV48"
- JMPRG-12 - Coax Cable Jumper NM-NM RG8, 24"
- GKCK-10 - Ground Kit for 1/2" Coax Cable
- WPK-10 - WP Silicone for EOL 9.8"L
- BRKT-34A - L bracket f/ DAS ant w/4" ground
- SB400M3A - BDA Dig Booster A UHF 406-512M
- SB400M3B - BDA Dig Booster B UHF 406-512M
- SB400M3 - BDA Dig Booster A UHF 406-512 CA
- SB800M3A - BDA 800MHz Dig Booster A
- SB800M3B - BDA 800MHz Dig Booster B
- SB800M3 - BDA 800MHZ Dig Booster B CA
- SB7800M3A - BDA 700-800MHz Dual Booster A
- SB7800M3B - BDA 700-800MHz Dual Booster B
- BDA-EPSU-300A-ASSY - External power supply with enclosure
- BDA-EPSU-300A - External Power Supply
- BDA-ENCL-15UL4 - Enclosure Only
- DEMO-BDA-800MHZ-B - DEMO BDA
- DEMO-BDA-800MHZ-A - DEMO BDA
- ANP-30 - LED Annunciator Panel
- ANP-40 - Annunciator Panel w/ audible & test
- FDM150M-1 - Fiber DAS Master 150-174MHz
- FDM150M-2 - Fiber DAS Master 2 150-174MHz
- FDM150M-4 - Fiber DAS Master 4 150-174MHz
- FDM150M-8 - Fiber DAS Master 8 150-174MHz
- FDM400M-1 - Fiber DAS Master 406-512 MHz
- FDM400M-2 - Fiber DAS Master 2 406-512MHz
- FDM400M-4 - Fiber DAS Master 4 406-512MHz
- FDM400M-8 - Fiber DAS Master 8 406-512MHz
- FDM700M1-2 - Fiber DAS Master 2 769-775MHz
- FDM700M1-4 - Fiber DAS Master 4 769-775MHz
- FDM700M1-8 - Fiber DAS Master 8 769-775MHz
- FDM800M1-1 - Fiber DAS Master 806-869MHz
- FDM800M1-2 - Fiber DAS Master 2 806-869MHz
- FDM800M1-4 - Fiber DAS Mastrr 4 806-869MHz
- FDM800M1-8 - Fiber DAS Master 8 806-869MHz
- FDR150M1 - Fiber DAS Remote 150-175MHz
- FDR400M1 - Fiber DAS Remote 406-512MHz
- FDR700M1 - Fiber DAS Remote 769-775MHz
- FDR800M1 - Fiber DAS Remote 806-869MHz
- CAFR-20A - 1/2 2 Hr Fire Resistive Cable
- CFL-LMR400-250 - Watertight cable Black 250
- CFL-LMR400-500 - Watertight cable Black 500
- FDM7800-LTEM1-1 - Fiber DAS Mast 7-800MHz
- FDM7800-LTEM1-2 - Fiber DAS M 2 7-800MHz
- FDM7800-LTEM1-4 - Fiber DAS M 4 7-800MHz
- FDM7800-LTEM1-8 - Fiber DAS M 8 7-800MHz
- FDR7800-LTEM1 - Fiber DAS Rem w/FirstNet
- CAFR-DS-SPECIAL - Dragonskin Cable 2 Hr
- MR-CAP-11A - 1 in MC Cable 1/2 Coaxial
- CFL-LMR400-1000 - WT Cable spool Black 1000
- CT-LMR400 - Crimp tool
- NMC-LMR-400 - N-male connector
- ADP-MA-1 - N-Male RF Adaptor
- DC6-1596-1 - Directional Coupler 6dB
- ADP-FA-1 - N-Female RF Adaptor
- TERM-5010 - Termination Load 10W w/male
- DC20-1317-1 - Directional Coupler 20dB
- DC10-1596-1 - Directional Coupler 10dB
- DC15-1596-1 - Directional Coupler 15dB
- DC20-1596-1 - Directional Coupler 20dB
- DC4-3588-1 - Directional Coupler 4dB
- DC30-3588-1 - Directional Coupler 30dB
- PD2-1596-1 - 2-way power divider combiner
- PD3-1596-1 - 3-way power divider combine
- NATTEN-5-40 - Attenuator 40dB M to F 5W
- NATTEN-5-15 - Attenuator 15dB M to F 5W
- NATTEN-5-3 - Attenuator 3dB M to F 5W
- LCC3-136M870M-40NR - Coupler Cross band
- FA-480500-1 - Antenna Omni 480-500MHz
- FA-490520-1 - Antenna Omni 490-520MHz
- DA-7800-3 - Antenna direct white ABS
- LPA-4062700-1A - Antenna BB Ceil non met
- LPAC-4506-1 - Antenna ceil slim Ultra BB
- LPAC-70042-1 - Antenna ceil slim Ultra BB
- LPA-6984000-1A - Antenna BB non metalic
- LPA-150175-G - Antenna compact G1-4
- DA-490520-1 - Yagi Antenna Dir 490-520mHz
- SVC-11 - Design Services BDA Design
- SB800M3A-MP - Class A 2W BDA 800 MHz
- SB7800M3A-MP - Class A 2W BDA 700-800MHz
- SB400M3A-MP - Class A 2W BDA 406-512MHz
- SB800M3B-MP - Class B 2W BDA 800MHz
- SB7800M3B-MP - Class B 2W BDA 700-800MHz
- SB400M3B-MP - Class B 2W BDA 406-512MHz
- DEMO-BDA-800MHZ-B - BDA in case
- DEMO-BDA-800MHZ-A - BDA in case
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
NATTEN-5-30 - Attenuator 30dB N-M to F 5W
Article Number (Market Facing Number) |
S54452-Z47-A1 |
Product Description |
NATTEN-5-30 - Attenuator 30dB N-M to F 5W
|
Product family |
NATTEN-5-30 - Attenuator 30dB N-M to F 5W |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group |
|
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : EAR99 |
Estimated dispatch time (Working Days) |
1 Day/Days |
Net Weight (kg) |
0,068 Kg |
Packaging Dimension |
0,50 x 2,50 x 0,10 |
Package size unit of measure |
INH |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
8523492020 |
LKZ_FDB/ CatalogID |
BT_Catalog |
Product Group |
P3UL |
Group Code |
H3UL |
Country of origin |
China |
Compliance with the substance restrictions according to RoHS directive |
not available |
Product class |
Not available |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
Not available |
|
Not available |
|
|
|