10.04.2025 00:14:19
S54476-B790-A5
Product
FIT-911 - FIT-911 Fitting G1/4m-L6m
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Product
Article Number (Market Facing Number) S54476-B790-A5
Product Description FIT-911 - FIT-911 Fitting G1/4m-L6m
Product family FIT-911 - FIT-911 Fitting G1/4m-L6m
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,038 Kg
Packaging Dimension 2,00 x 4,00 x 1,70
Package size unit of measure CMT
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 73079980
LKZ_FDB/ CatalogID BT_Catalog
Product Group P3EE
Group Code H3EN
Country of origin Italy
Compliance with the substance restrictions according to RoHS directive Since: 12.03.2019
Product class Not available
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
|
;