- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Software, web server and system devices
- Room automation
- IoT solutions
- Home automation system
- Thermostats
- Sensors
- Valves and actuators
- Actuators for globe and pressure independent control valves (PICV)
- Globe and pressure independent control valve (PICV)
- 2-port flanged valves
- 2-port threaded valves
- 3-port flanged valves
- 3-port threaded valves
- Flanged pressure independent control valves
- Threaded pressure independent control valves
- Intelligent valves for air handling units, PN16: EVG..
- Pressure independent control valves for radiators: VPD..-135
- Pressure independent control valves for radiators: VPE..-135
- Pressure independent control valves for radiators: VPU..-135
- Intelligent Valves for air handling units, PN16: EXG..
- Pressure independent control valves for rooms and zones, PN 25: VPP46..
- Pressure independent control valves for rooms and zones, PN 25: VPI46..
- Pressure independent control valves for On/Off control in rooms and zones, PN 25: VQP46..
- Pressure independent control valves for On/Off control in rooms and zones, PN 25: VQI46..
- 230-04320-QS - Valve Stocking Program, 1/2 PICV, 0.3-1.6 GPM + 3P NSR
- 343-04322-QS - Valve Stocking Program, 3/4 PICV, 1.3-8 GPM + 0-10V SR NO
- 230-04321-QS - Valve Stocking Program, 1/2 PICV, 1-5.8 GPM + 3P NSR NO
- 230-04322-QS - Valve Stocking Program, 3/4 PICV, 1.3-8 GPM + 3P NSR NO
- 331-04320-QS - Valve Stocking Program, 1/2 PICV, 0.3-1.6 GPM + 0-10V NSR NC
- 331-04321-QS - Valve Stocking Program, 1/2 PICV, 1-5.8 GPM + 0-10V NSR NC
- 331-04322-QS - Valve Stocking Program, 3/4 PICV, 1.3-8 GPM + 0-10V NSR NC
- 332-04320-QS - Valve Stocking Program, 1/2 PICV, 0.3-1.6 GPM + 3P SR NC
- 332-04322-QS - Valve Stocking Program, 3/4 PICV, 1.3-8 GPM + 3P SR NC
- 332-04321-QS - Valve Stocking Program, 1/2 PICV, 1-5.8 GPM + 3P SR NC
- 333-04320-QS - Valve Stocking Program, 1/2 PICV, 0.3-1.6 GPM + 0-10V, SR NC
- 333-04321-QS - Valve Stocking Program, 1/2 PICV, 1-5.8 GPM + 0-10V SR NC
- 333-04322-QS - Valve Stocking Program, 3/4 PICV, 1.3-8 GPM + 0-10V SR NC
- 341-04320-QS - Valve Stocking Program, 1/2 PICV, 0.3-1.6 GPM + 0-10V NSR NO
- 341-04321-QS - Valve Stocking Program, 1/2 PICV, 1-5.8 GPM + 0-10V NSR NO
- 341-04322-QS - Valve Stocking Program, 3/4 PICV, 1.3-8 GPM + 0-10V NSR NO
- 342-04320-QS - Valve Stocking Program, 1/2 PICV, 0.3-1.6 GPM + 3P SR NO
- 342-04321-QS - Valve Stocking Program, 1/2 PICV, 1-5.8 GPM + 3P SR NO
- 342-04322-QS - Valve Stocking Program, 3/4 PICV, 1.3-8 GPM + 3P SR NO
- 343-04320-QS - Valve Stocking Program, 1/2 PICV, 0.3-1.6 GPM + 0-10V, SR NO
- 343-04321-QS - Valve Stocking Program, 1/2 PICV, 1-5.8 GPM + 0-10V SR NO
- 320-04320-QS - Valve Stocking Program, 1/2 PICV, 0.3-1.6 GPM + 3P NSR NO/NC
- 320-04321-QS - Valve Stocking Program, 1/2 PICV 1-5.8GPM+3P NSR NO/NC
- 320-04322-QS - Valve Stocking Program, 3/4 PICV 1.3-8GPM+3P NSR NO/NC
- 599-04314.. - PICV 1-1/4-inch, NO
- 599-04315.. - PICV 1-1/2-inch, NO
- 599-04316.. - PICV 2-inch, NO
- 599-04300.. - 04307.. - PICV
- 599-04320.. - PICV 1/2 in., 0.5 - 1.5 GPM, NO
- 599-04321.. - PICV 1/2 in., 1 - 5.5 GPM, NO
- 599-04322.. - PICV 3/4 in., 2 - 8 GPM, NO
- 599-04323.. - PICV 1 in., 4 - 16 GPM, NO
- 599-10079 - PICV P/T Plug Kit
- 230-04314.. - PICV 1-1/4 in, Floating, NO, NSR
- 335-04315.. - PICV 1-1/2 in, 0-10V or 4-20 mA, NO, NSR
- 335-04316.. - PICV 2 in, 0-10V or 4-20 mA, NO, NSR
- 230-04300.. /01.. /10.. /11.. - 2W PICV 1/2 in, Floating NSR
- 230-04302.. /03.. /12.. - 2W PICV 3/4 in, Floating NSR
- 233-04305.. - 2W PICV 1-1/4 in, 0-10V SR
- 230-04320.. - PICV 1/2 in, 0.5 - 1.5 GPM, 3P, NSR, NO
- 230-04321.. - PICV 1/2 in, 1 - 5.5 GPM, 3P, NSR, NO
- 230-04322.. - PICV 3/4 in, 2 - 8 GPM, 3P, NSR, NO
- 337NC-0431.. - PICV + MOD SR NC
- 337NO-0431.. - PICV + MOD SR NO
- 331-04321..
- 331-04322..
- 331-04323..
- 332-04321..
- 332-04322..
- 332-04323..
- 333-04321..
- 333-04322..
- 333-04323..
- 331-04314..
- 332-04314..
- 333-04314..
- 341-04314..
- 342-04314..
- 343-04314..
- 341-04321..
- 341-04322..
- 341-04323..
- 343-04323..
- 342-04323..
- 342-04321..
- 343-04321..
- 342-04322..
- 343-04322..
- 320-04314..
- 320-04321..
- 320-04322..
- 320-04323..
- 34104320..-A2..
- 34104321..-A2..
- 34104322..-A2..
- 33104321..-A2..
- 33104322..-A2..
- Pressure independent control valves for rooms and zones, PN 25: VWPG51..
- Actuators for rotary valves
- Rotary valves
- Refrigerant valves
- Damper actuators
- Variable frequency drives
- Meters
- OEM products
- Fire Safety
- KNX Building Control
- Cloud solutions
- Security
- Fire safety (UL)
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
333-04322-3 - 3/4 PICV, 3 GPM + 0-10V SR NC
Article Number (Market Facing Number) |
S55305-M123-A333 |
Product Description |
333-04322-3 - 3/4 PICV, 3 GPM + 0-10V SR NC
|
Product family |
333-04322.. |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group |
|
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : 9X9999 |
Estimated dispatch time (Working Days) |
1 Day/Days |
Net Weight (kg) |
0,840 Kg |
Packaging Dimension |
1,90 x 7,50 x 7,30 |
Package size unit of measure |
INH |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
8481809020 |
LKZ_FDB/ CatalogID |
BT_Catalog |
Product Group |
QBC8 |
Group Code |
H5CC |
Country of origin |
Denmark |
Compliance with the substance restrictions according to RoHS directive |
not available |
Product class |
Not available |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
Not available |
|
Not available |
|
|
|