- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Software, web server and system devices
- Room automation
- IoT solutions
- Home automation system
- Thermostats
- Sensors
- Valves and actuators
- Damper actuators
- Air damper actuators
- VAV controller
- Compact room automation stations BACnet/IP DXR2.E..
- Compact room automation stations BACnet/MSTP DXR2.M..
- DXR2.M10PL.. - Compact room automation station, BACnet/MSTP, 24 V
- Accessories for DXR2.M..
- DXR2.M12P-102B - Room Automation Station BACnet/MSTP, 24 V, 1 DI, 2 UI, 2 AO, 6 triac, pressure sensor, 30 data points
- DXR2.M18-101B - Room Automation Station BACnet/MSTP, 24 V, 2 DI, 4 UI, 4 AO, 8 triac, pressure sensor, 60 data points
- DXR2.M12PX-102B - Room Automation Station BACnet/MSTP, 24 V, 1 DI, 2 UI, 2 AO, 6 triac, pressure sensor, 60 data points
- DXR2.M11-101K - Room Automation Station for UL864, BACnet/MSTP, 24 V, 1 DI, 2 UI, 2 AO, 6 triac, pressure sensor, 30 data points
- DXR2.M12PX-102K - Room Automation Station for UL864, BACnet/MSTP, 24 V, 1 DI, 2 UI, 2 AO, 6 triac, pressure sensor, 60 data points
- DXR2.M18-101K - Room Automation Station for UL864, BACnet/MSTP, 24 V, 2 DI, 4 UI, 4 AO, 8 triac, pressure sensor, 60 data points
- DXR2.M11-101B - Room Automation Station BACnet/MSTP, 24 V, 1 DI, 2 UI, 2 AO, 6 triac, pressure sensor, 30 data points
- DXR2.M12P-102K - Room Automation Station for UL864, BACnet/MSTP, 24 V, 1 DI, 2 UI, 2 AO, 6 triac, pressure sensor, 30 data points
- VAV compact controllers with KNX PL-Link communication
- VAV compact controllers with BACnet MS/TP communication
- VAV compact controllers with Modbus RTU communication
- VAV compact controllers
- VAV modular controllers
- Compact room automation stations BACnet/IP DXR1.E..
- Compact room automation stations BACnet/MSTP DXR1.M..
- Actuators for fire and smoke protection dampers
- Variable frequency drives
- Meters
- OEM products
- Fire Safety
- KNX Building Control
- Cloud solutions
- Security
- Fire safety (UL)
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
DXR2.M12P-102B - Room Automation Station BACnet/MSTP, 24 V, 1 DI, 2 UI, 2 AO, 6 triac, pressure sensor, 30 data points
Article Number (Market Facing Number) |
S55376-C123 |
Product Description |
DXR2.M12P-102B - Room Automation Station BACnet/MSTP, 24 V, 1 DI, 2 UI, 2 AO, 6 triac, pressure sensor, 30 data points
|
Product family |
DXR2.M12P-102B - Room Automation Station BACnet/MSTP, 24 V, 1 DI, 2 UI, 2 AO, 6 triac, pressure sensor, 30 data points |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group |
|
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : EAR99 |
Estimated dispatch time (Working Days) |
1 Day/Days |
Net Weight (kg) |
0,395 Kg |
Packaging Dimension |
4,25 x 7,25 x 2,50 |
Package size unit of measure |
CT |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4034106331634 |
UPC |
Not available |
Commodity Code |
8537109160 |
LKZ_FDB/ CatalogID |
BT_Catalog |
Product Group |
QBO1 |
Group Code |
H5EO |
Country of origin |
United States of America |
Compliance with the substance restrictions according to RoHS directive |
Since: 11.01.2019 |
Product class |
Not available |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
Not available |
|
Not available |
|
|
|