09.04.2025 19:15:35
S55700-P154
Product
QAF63.6-J - Frost detector, modulating, capillary tube 6000 mm
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Product
Article Number (Market Facing Number) S55700-P154
Product Description QAF63.6-J - Frost detector, modulating, capillary tube 6000 mm
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,452 Kg
Packaging Dimension 13,10 x 17,20 x 8,30
Package size unit of measure CMT
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 7612914098313
UPC Not available
Commodity Code 90321020
LKZ_FDB/ CatalogID BT_Catalog
Product Group QBE7
Group Code H5DE
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.01.2013
Product class Not available
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
  Not available
|
;