- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Software, web server and system devices
- Room automation
- IoT solutions
- Home automation system
- Thermostats
- Sensors
- Valves and actuators
- Actuators for globe and pressure independent control valves (PICV)
- Thermostatic head
- Electrothermal
- Electromotoric
- Positioning force 100 N: SSA..
- Positioning force 160 N: SSA31.04
- Positioning force 135 N: SFP21.. / SFP71..
- Positioning force 160 N: SSP..
- Positioning force 200 N: SFA21.. / SFA71..
- Positioning force 200 N: SSB..
- Positioning force 300 N: SSC..
- Positioning force 400 N: SAS..
- Positioning force 300 N: SAT..
- Electromotoric‚ positioning force 700N: SBX..
- Electromotoric‚ positioning force 800N: SAX..
- Electromotoric‚ positioning force 500N: SAX..P
- Electromotoric‚ positioning force SAY..
- Electromotoric‚ positioning force 1600N: SAV..
- Electromotoric, positioning force 1100N: SAV..P
- Positioning force 1100 N: SQV..P..
- Electromotoric‚ positioning force 1600N: SBV..
- Electromotoric, positing force 1600N: SBV..P
- Electromotoric, positing force 700N: SBX..P
- Electromotoric, positioning force 300N: SBY..P
- 599-036.. - Rack & Pinion Valve Actuator
- 599-0361..
- Positioning force 100 N: SUE..
- Positioning force 200 N: SSE.. and SSF..
- SSF331.09H - Electromotoric actuator, 200 N, 1.2...6.5 mm, AC 230 V, 3-point
- SSF131.09H - Electromotoric actuator, 200 N, 1.2...6.5 mm, AC 24 V, 3-point
- SSF161.05HF - Electromotoric actuator, 200 N, 1.2...6.5 mm, AC/DC 24 V, DC 0...10 V
- SSF161.05HF/00 - Electromotoric actuator, 200 N, 1.2...6.5 mm, AC/DC 24 V, DC 0...10 V
- SSF131.09H/00 - Electromotoric actuator, 200 N, 1.2...6.5 mm, AC 24 V, 3-point
- SSF331.09H/00 - Electromotoric actuator, 200 N, 1.2...6.5 mm, AC 230 V, 3-point
- SSE161.05U - 0-10V, Normally Closed, Fail in Place, Zone Valve Actuator
- SSF161.05U - 0-10V, Normally Open, Fail in Place, Zone Valve Actuator
- Positioning force 150 N: SUA21..
- Positioning force 250 N: SSD..
- Electrohydraulic
- Globe and pressure independent control valve (PICV)
- Actuators for rotary valves
- Rotary valves
- Refrigerant valves
- Damper actuators
- Variable frequency drives
- Meters
- OEM products
- Fire Safety
- KNX Building Control
- Cloud solutions
- Security
- Fire safety (UL)
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
SSF331.09H - Electromotoric actuator, 200 N, 1.2...6.5 mm, AC 230 V, 3-point
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
SIMATIC WinCC RT Professional, client for Runtime Professional V19 runtime software in TIA Portal, single license, software and documentation on DVD, license key on USB flash drive, class A, 5 languages (de,en,fr,es,it), please observe product release: support.industry.siemens.com entry ID: 109821307 - - content: set (1x DVD + 1x USB)
|
|
|
|
|
|
|
SIMATIC WinCC RT Professional, client for Runtime Professional V19 runtime software in TIA Portal, single license, software and documentation download, license key download, class A, 5 languages (de,en,fr,es,it), please observe product release: support.industry.siemens.com entry ID: 109821307 - - consignee email address required for delivery
|
|
|

This product is downloadable only.
|
|
|
|
|
|
SIMATIC WinCC RT Professional, client for Runtime Professional Asia V19 runtime software in TIA Portal, single license, software and documentation on DVD, license key on USB flash drive, class A, 6 languages (de,en,fr,es,it,zh), please observe product release: support.industry.siemens.com entry ID: 109821307 - - content: set (1x DVD + 1x USB)
|
|
|
|
|
|
|
SIMATIC WinCC RT Professional, client for Runtime Professional Asia V18 runtime software in TIA Portal, single license, software and documentation on DVD, license key on USB flash drive, class A, 6 languages (de,en,fr,es,it,zh), please observe product release: support.industry.siemens.com entry ID: 109813587 - - content: set (1x DVD + 1x USB)
|
|
|
|
|
|
|
SIMATIC WinCC Server for Runtime Professional option for WinCC (TIA Portal) runtime software, single license without software, without documentation license key on USB flash drive, class A - - content: 1x USB
|
|
|
|
|
|
|
SIMATIC WinCC Server for Runtime Professional option for WinCC (TIA Portal) license key download, single license for 1 installation R-SW, without software and documentation, class A - - consignee email address required for delivery
|
|
|

This product is downloadable only.
|
|
|
|
|
|
|
|