SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6ES7823-1CA02-0YA0
Product
TIA Portal Cloud Connector V2, single license. for use with separately licensed TIA Portal products; please note entry ID 109739390, FAQ "Which constraints apply for the use of the TIA Portal Cloud Connector?"; license key on USB flash drive; software and documentation, see entry ID 109780755; class A; 6 languages: de,en,it,fr,es,zh; executable on Windows 10, Windows 11 - - content: 1x USB flash drive
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7823-1CA02-0YA0
Product Description TIA Portal Cloud Connector V2, single license. for use with separately licensed TIA Portal products; please note entry ID 109739390, FAQ "Which constraints apply for the use of the TIA Portal Cloud Connector?"; license key on USB flash drive; software and documentation, see entry ID 109780755; class A; 6 languages: de,en,it,fr,es,zh; executable on Windows 10, Windows 11 - - content: 1x USB flash drive
Product family TIA Portal Cloud Connector
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group X1 / 265
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0.147 Kg
Packaging Dimension 18.40 x 26.90 x 3.20
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047623207559
UPC Not available
Commodity Code 85235190
LKZ_FDB/ CatalogID ST79-SW
Product Group X07R
Group Code R134
Country of origin Germany
RoHS Conformity Date Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-01
eClass 14 27-24-25-01
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 7 EC000809
ETIM 8 EC000809
ETIM 9 EC000809
|
Buy product
Quantity 1 Piece
;