SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6FX5002-2DC30-1AE0
Product
Image similar
DRIVE-CLiQ cable type: 6FX5002-2DC30 Pre-assembled for direct measuring systems with 24 V Connector RJ45, IP20 and Mating connector M12, IP67 MOTION-CONNECT 500 UL/CSA, DESINA Dmax=7.1 mm Length (m)=4
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6FX5002-2DC30-1AE0
Product Description DRIVE-CLiQ cable type: 6FX5002-2DC30 Pre-assembled for direct measuring systems with 24 V Connector RJ45, IP20 and Mating connector M12, IP67 MOTION-CONNECT 500 UL/CSA, DESINA Dmax=7.1 mm Length (m)=4
Product family For SINAMICS S120 with machine tools
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group &M / 764
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 7 Day/Days
Net Weight (kg) 0.447 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766322945
Commodity Code 85444290
LKZ_FDB/ CatalogID NCZ-M
Product Group 9300
Group Code R220
Country of origin Slovakia
RoHS Conformity Date Since: 01.07.2006
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-06-18-90
eClass 14 27-06-18-90
eClass 6 27-06-18-90
eClass 7.1 27-06-18-90
eClass 8 27-06-18-90
eClass 9 27-06-18-90
eClass 9.1 27-06-18-90
ETIM 7 EC003249
ETIM 8 EC003249
ETIM 9 EC003249
UNSPSC 15 26-12-16-04
|
Buy product
Quantity 1 Piece
Loading Documents...
;