- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Software, web server and system devices
- Room automation
- Room automation RXB (KNX)
- Room automation DXR (BACnet)
- Communicating central control units (KNX)
- Operator units
- -- delete -- [Communicating room controllers - RXL (Bus)]
- Room operating units for RXL..
- Accessories for RXL..
- Field devices for RXL..
- Temperature sensors for RXL..
- Valve actuators for RXL..
- Damper actuators for RXL..
- ASK71.04 - Mounting Bracket, BG
- ASK71.05 - Position Indicator, BG
- ASK71.08 - Mounting Bracket, BG, short
- GDB161.1E/MO - Rotary air damper actuator, AC/DC 24 V, 5 Nm with Modbus RTU comminucation
- GLB..2E - Linear air damper actuators 250 N, without spring return
- GLB..1E - Rotary air damper actuators 10 Nm, without spring return
- GDB..2E - Linear air damper actuators 125 N, without spring return
- GDB..1E - Rotary air damper actuators 5 Nm, without spring return
- -- delete -- [Communicating controllers - RXC (LonWorks)]
- --delete - [Communicating room controllers - HRC (bus)]
- IoT solutions
- Home automation system
- Thermostats
- Sensors
- Valves and actuators
- Damper actuators
- Variable frequency drives
- Meters
- RC SG
- Fire safety (EN)
- KNX Building Control
- Security
- Market-specific solutions
- Services
- ... and everything else you need
| |
ASK71.04 - Mounting Bracket, BG
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
ASK71.04 - Mounting Bracket, BG
|
|
|
|
|
|
|
|
|