- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Software, web server and system devices
- Room automation
- IoT solutions
- Home automation system
- Thermostats
- Sensors
- Valves and actuators
- Actuators for globe and pressure independent control valves (PICV)
- Thermostatic head
- Electrothermal
- Electromotoric
- Electrohydraulic
- Electrohydraulic‚ positioning force 1000 N / 2800 N: SKD.. / SKB.. / SKC..
- Accessories for SKD../SKB../SKC..
- SKC32.60/F - Electrohydraulic actuator, 2800 N, 40 mm, AC 230 V, 3P
- SKC32.61/F - Electrohydraulic actuator, 2800 N, 40 mm, AC 230 V, 3P, fail-safe function
- SKB62/F - Electrohydraulic actuator, 2800 N, 20 mm, AC 24 V, DC 0..10 V 4...20 mA
- SKC62/F - Electrohydraulic actuator, 2800 N, 40 mm, AC 24 V, DC 0..10 V 4...20 mA
- 417856498 - Stem coupling for SKC..
- SKD60/SKD62.. - Electrohydraulic actuators 1000 N for valves with 20 mm stroke
- SKD32../SKD82.. - Electrohydraulic actuators 1000 N for valves with 20 mm stroke
- SKC60/SKC62.. - Electrohydraulic actuators 2800 N for valves with 40 mm stroke
- SKC32../SKC82.. - Electrohydraulic actuators 2800 N for valves with 40 mm stroke
- SKB60/62.. - Electrohydraulic actuators 2800 N for valves with 20 mm stroke
- SKB32../SKB82.. - Electrohydraulic actuators 2800 N for valves with 20 mm stroke
- SKB32..F/SKC32..F - Electrohydraulic actuators 2800 N for valves with 20 / 40 mm stroke
- Globe and pressure independent control valve (PICV)
- Actuators for rotary valves
- Rotary valves
- Refrigerant valves
- Damper actuators
- Variable frequency drives
- Meters
- RC SG
- Fire safety (EN)
- KNX Building Control
- Security
- Market-specific solutions
- Services
- ... and everything else you need
| |
417856498 - Stem coupling for SKC..
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
417856498 - Stem coupling for SKC..
|
|
|
|
|
|
|
|
|