- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Software, web server and system devices
- Room automation
- IoT solutions
- Home automation system
- Thermostats
- Sensors
- Valves and actuators
- Actuators for globe and pressure independent control valves (PICV)
- Globe and pressure independent control valve (PICV)
- 2-port flanged valves
- 2-port threaded valves
- 3-port flanged valves
- 3-port threaded valves
- Flanged pressure independent control valves
- Intelligent valves for air handling units, PN16: EVF..
- Accessories for EVF..
- EZU10-10025 - Pair of temperature sensors Pt1000, length 100 mm, ø 6 mm, type PL, cable length 2.5 m
- EZU10-10060 - Pair of temperature sensors Pt1000, length 100 mm, ø 6 mm, type PL, cable length 6 m
- EZU-WA - Wall mount socket for Intelligent Valve Controller Box ASE4U10E
- EZU-WB - Spacer for mounting Intelligent Valve Controller Box ASE4U10E with a 25 mm distance on the flow sensor
- EZT-S100 - Protection pocket G ½B", stainless steel , ø 6.2x92.5 mm, for temperature sensor ø 6x105 mm
- SAX61.03/HR - Electromotoric actuator without spring return for globe valves used with Intelligent Valves, 800 N, 20 mm, AC/DC 24 V, DC 0...10 V with high resolution of more than 200 steps
- SAV61.00/HR - Electromotoric actuator without spring return for globe valves in use with Intelligent Valve, 1600 N, 40 mm stroke, AC/DC 24 V, DC 0...10 V, 120 s, with high resolution of more than 200 steps
- WZT-G12 - Welding sleeve G ½", 45° to the pipe axis, with threaded hole G ½"
- AVF4.. - Ultrasonic Flow Sensor for Intelligent Valve, PN16, flanged connection
- ALF4.. - Control Valve Mounting Set PN16 for Intelligent Valve with flange connection
- EVF.. - Intelligent Valve as a sensor controlled pressure independent control valve PN16 with flanged connection including flow and capacity measurement.
- Intelligent Valves for air handling units, PN16: EXF..
- Pressure independent control valves with flanged connection PN 16: VPF43..
- Pressure independent control valves with flanged connection PN 16: VPF44..
- Pressure independent control valves with flanged connection PN 25: VPF53..
- Pressure independent control valves with flanged connection PN 25: VPF54..
- Threaded pressure independent control valves
- Actuators for rotary valves
- Rotary valves
- Refrigerant valves
- Damper actuators
- Variable frequency drives
- Meters
- RC SG
- Fire safety (EN)
- KNX Building Control
- Security
- Market-specific solutions
- Services
- ... and everything else you need
| |
EZU10-10060 - Pair of temperature sensors Pt1000, length 100 mm, ø 6 mm, type PL, cable length 6 m
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
EZU10-10060 - Pair of temperature sensors Pt1000, length 100 mm, ø 6 mm, type PL, cable length 6 m
|
|
|
|
|
|
|
|
|