- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Software, web server and system devices
- Room automation
- IoT solutions
- Home automation system
- Thermostats
- Sensors
- Valves and actuators
- Damper actuators
- Air damper actuators
- Rotary damper actuators with spring return
- Rotary damper actuators with spring return for railway application
- Rotary damper actuators non-spring return
- Fast-running damper actuators with fail safe function
- Torque 6 Nm: GNP..1E
- Accessories for GNP..1E
- ASK71.01 - Accessory Kit, GEB/GMA
- ASK74.13 - Shaft adapter, GS, square, 15mm, complete
- ASK74.14 - Shaft adapter, GS, square, 12mm
- ASK74.15 - Shaft adapter, GEB/GMA, square, 10mm, complete
- ASK74.16 - Shaft adapter, GS, square, 8mm
- ASK74.17 - Shaft adapter, GM, square, 15mm
- ASK74.22 - Plug Indicator, GS
- ASK71.07 - Mounting Bracket, GS
- GNP..1E - Rotary air damper actuators 6 Nm, with electronic fail-save function
- Fast-running damper actuators fail-in-place
- Linear damper actuators
- Rotary damper actuators non-spring return for railway application
- VAV controller
- Actuators for fire and smoke protection dampers
- Variable frequency drives
- Meters
- RC SG
- Fire safety (EN)
- KNX Building Control
- Security
- Market-specific solutions
- Services
- ... and everything else you need
| |
ASK74.13 - Shaft adapter, GS, square, 15mm, complete
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
ASK74.13 - Shaft adapter, GS, square, 15mm, complete
|
|
|
|
|
|
|
|
|