- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Fire safety (EN)
- Fire protection systems
- Sinteso
- Networkable fire control panels and terminals
- FC20xx Networkable fire control panels
- Extensions
- ZU_M20X1.5 - Back nut M20
- FDCH221 - Housing for input/output modules
- FCI2003-A1 - Loop extension (FDnet/C-NET)
- FCA2001-A1 - RS232 module (isolated)
- FCA2002-A1 - RS485 module (isolated)
- FCA2008-A1 - Card cage (5 slots)
- M20X1.5MSVER - Screwed cable gland M20 x 1.5
- FA2008-A1 - Battery (12 V, 65 Ah, VdS)
- FTO2001-A1 - Event printer
- FCL2001-A1 - Line card (FDnet/C-NET)
- FCI2008-A1 - I/O card (programmable)
- FCI2009-A1 - I/O card (horn/monitored)
- FCA2033-A1 - License key (S1)
- FCA2034-A1 - License key (S2)
- FCA2035-A1 - License key (S3)
- FCA2005-A1 - Sounder module
- FP2005-A1 - Power supply kit (150 W, B)
- FP2004-A1 - Power supply kit (150 W, A)
- FP2015-A1 - Power supply (70 W)
- FCM2028-A2 - Operating unit
- FCM2028-F2 - Operating unit
- FCM2030-N2 - Operating unit (+EVAC term.)
- FCI2001-D1 - Fire brigade periphery module
- FH2004-A1 - Housing (Large extension)
- FH2005-A1 - Housing (Large)
- FH2007-A1 - Housing (Std. +plan comp.)
- FCL2002-A1 - Line card (collective)
- TS35_122 - U-rail TS35/7,5/122
- TS35_288 - U-rail TS35/7,5/288
- FA2009-A1 - Battery (12 V, 100 Ah, VdS)
- FHA2007-A1 - Mounting plate
- FCI2007-A1 - I/O card (RT)
- FCA2056-A1 - FCA2056-A1 Accessory kit + ACDC (X200)
- FHA2063-A1 - Mounting Plate FHA2063-A1
- FH2002-A1 - Housing (Standard)
- FH2003-A1 - Housing (Comfort)
- FCA2036-A1 - License key (S4)
- Accessories
- FC2020 Series
- FC2040 Series
- Network components
- FT20xx Networkable fire operating terminals
- Conventional fire peripherals
- Special applications
- Special equipment
- Batteries
- Spare parts
- Conventional alarm equipment
- Extinguishing control options
- Repair parts
- Cerberus PRO
- Cerberus FIT conventional
- Cerberus FIT addressable
- Synova
- Something you may want too
- KNX Building Control
- Security
- Market-specific solutions
- Services
- ... and everything else you need
| |
TS35_288 - U-rail TS35/7,5/288
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
TS35_288 - U-rail TS35/7,5/288
|
|
|
|
|
|
|
|
|