- Drive technology
- Automation technology
- Energy
- Building Technologies
- HVAC products
- Standard controllers
- Software, web server and system devices
- Room automation
- IoT solutions
- Home automation system
- Thermostats
- Sensors
- Valves and actuators
- Actuators for globe and pressure independent control valves (PICV)
- Globe and pressure independent control valve (PICV)
- Actuators for rotary valves
- Rotary valves
- Ball valves
- 2-port, PN40: VAI61..
- 3-port, PN40: VBI61..
- 2-port, PN40; VAI60..
- 3-port, PN40; VBI60..
- 2-port, PN40: VAG61..
- 3-port, PN40: VBG61..
- 2-port, PN40: VAG60..
- Accessories for VAG60..
- ALJ100 - Temperature Adapter
- ASK77.5 - Mounting kits for rotary actuators with or without spring-return, for special types with switches or potentiometer
- ASK77.2 - Mounting kit for rotary actuators GMA..1E with spring-return
- ASK77.3 - Mounting kit for rotary actuators GDB..1E, GLB..1E, GDD..1E and GLD..1E without spring-return
- ALG152 - Malleable cast iron fitting G 1" / Rp ½", set of 2
- ALG202 - Malleable cast iron fitting G 1¼" / Rp ¾", set of 2
- ALG252 - Malleable cast iron fitting G 1½" / Rp 1", set of 2
- ALG322 - Malleable cast iron fitting G 2" / Rp 1¼", set of 2
- ALG402 - Malleable cast iron fitting G 2¼" / Rp 1½", set of 2
- ALG502 - Malleable cast iron fitting G 2¾" / Rp 2", set of 2
- ALG322B - Brass fitting G 2" / Rp 1¼", 100 °C, set of 2
- ALG402B - Brass fitting G 2¼" / Rp 1½", 100 °C, set of 2
- ALG502B - Brass fitting G 2 ¾" / Rp 2", 100 °C, set of 2
- ALG152B - Brass fitting G 1" / Rp ½", 100°C, set of 2
- ALG202B - Brass fitting G 1¼" / Rp ¾”, 100 °C, set of 2
- ALG252B - Brass fitting G 1½" / Rp 1", 100 °C, set of 2
- ASK77.4 - Mounting kit for rotary actuators GQD..1A with spring-return and GSD..1A without spring-return
- VAG60.. - 2-port open/close ball valves, externally threaded, PN40
- 3-port, PN40: VBG60..
- 2-port, PN25: VAI51..
- 2-port, PN16: VAI41..
- 6-port, PN16; VWG4..
- Slipper valves
- Butterfly valves
- Ball valve assemblies
- Refrigerant valves
- Damper actuators
- Variable frequency drives
- Meters
- Security
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
ALG502 - Malleable cast iron fitting G 2¾" / Rp 2", set of 2
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
ALG502 - Malleable cast iron fitting G 2¾" / Rp 2", set of 2
|
|
|
|
|
|
|
|
|