30.01.2025 04:11:20
6ES7672-7FD02-0YG0
Product
Image similar
SIMATIC S7-1500 Failsafe Software Controller CPU 1507S F single license for 1 installation, runtime software class A, software, documentation and license for download, 1 language (en), executable in SIMATIC Industrial OS V3 reference hardware: SIMATIC IPC2x7G, IPC4x7E, BX/PX-39A; - - consignee email address required for delivery
Notes
This product is downloadable only. This product is downloadable only.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7672-7FD02-0YG0
Product Description SIMATIC S7-1500 Failsafe Software Controller CPU 1507S F single license for 1 installation, runtime software class A, software, documentation and license for download, 1 language (en), executable in SIMATIC Industrial OS V3 reference hardware: SIMATIC IPC2x7G, IPC4x7E, BX/PX-39A; - - consignee email address required for delivery
Product family CPU 1507S F Linux
Product Lifecycle (PLM) PM300:Active Product
Notes
This product is downloadable only. This product is downloadable only.
Price data
Price Group
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,001 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515740308
UPC 195125493667
Commodity Code Not available
LKZ_FDB/ CatalogID STWINAC
Product Group 4A72
Group Code R152
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
 
Version Classification
eClass 12 27-24-06-03
eClass 14 27-24-06-03
eClass 6 27-24-06-03
eClass 7.1 27-24-06-03
eClass 8 27-24-06-03
eClass 9 27-24-06-03
eClass 9.1 27-24-06-03
ETIM 7 EC002633
ETIM 8 EC002633
ETIM 9 EC002633
|
;