****spare part**** SIMOTICS S synchronous servo motor 1FK7 Compact 6.0 Nm, 100K 3000 rpm, 1.48 kW naturally cooled IM B5 (IM V1, IM V3) power/signal connector plug rotatable by 270° ABSOLUTE ENCODER ENDAT 2048 P/REV (ENCODER A-2048); PERFORMANCE REDUCTION BY 10% DUE TO ABSOLUTE ENCODER; SHAFT WITH FITTED KEY, TOLERANCE N; W/O HOLDING BRAKE DEGREE OF PROTECTION IP64
Notes
Sucessor:Successor product is 1FK7 Generation 2
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
This product cannot be ordered currently. If you need support please contact your Siemens partner
Article Number (Market Facing Number) |
1FK7060-5AF71-1EA0 |
Product Description |
****spare part**** SIMOTICS S synchronous servo motor 1FK7 Compact 6.0 Nm, 100K 3000 rpm, 1.48 kW naturally cooled IM B5 (IM V1, IM V3) power/signal connector plug rotatable by 270° ABSOLUTE ENCODER ENDAT 2048 P/REV (ENCODER A-2048); PERFORMANCE REDUCTION BY 10% DUE TO ABSOLUTE ENCODER; SHAFT WITH FITTED KEY, TOLERANCE N; W/O HOLDING BRAKE DEGREE OF PROTECTION IP64
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM410:Product cancellation |
PLM Effective Date |
Product is cancelled since: 01.10.2019 |
Notes |
Sucessor:Successor product is 1FK7 Generation 2
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
This product cannot be ordered currently. If you need support please contact your Siemens partner
|
Price Group / Headquarter Price Group |
7A6 |
List Price |
Show prices
|
Unit Customer Price |
Show prices
|
Metal Factor |
------71 |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
100 Day/Days |
Net Weight (kg) |
7,003 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4025515001591 |
UPC |
662643006766 |
Commodity Code |
85015220 |
LKZ_FDB/ CatalogID |
SD.NC60KT-1FK7 |
Product Group |
5684 |
Group Code |
R2S3 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 22.07.2017 |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
|
|
|