SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
1PH8224-1AF00-2BA1
Product
Image similar
SIMOTICS M compact asynchronous motor 1500 r/min, 95 kW, 605 Nm, 200 A, 340 V 1750 r/min, 110 kW, 600 Nm, 198 A, 395 V 2000 r/min, 124 kW, 592 Nm, 196 A, 460 V forced ventilation direction of air flow DE-->NDE IP55 degree of protection Without encoder With temperature sensor KTY 84-130 DESIGN IM B3 (IMB6, IMB7, IMB8, IMV6) SHAFT WITH FITTED KEY HALF-KEY BALANCING BEARING: STANDARD VIBRATION SEVERITY GRADE R/A; SHAFT A.FLANGE ACCURACY GR. R TERMINAL BOX (ABOVE) CABLE ENTRY ON THE RIGHT SIGNAL CONNECTION D-END
Notes
Sucessor:product with Pt1000 1PH8+++-+++++-+++2
This product cannot be ordered currently. If you need support please contact your Siemens partner
List Price Show prices
Unit Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 1PH8224-1AF00-2BA1
Product Description SIMOTICS M compact asynchronous motor 1500 r/min, 95 kW, 605 Nm, 200 A, 340 V 1750 r/min, 110 kW, 600 Nm, 198 A, 395 V 2000 r/min, 124 kW, 592 Nm, 196 A, 460 V forced ventilation direction of air flow DE-->NDE IP55 degree of protection Without encoder With temperature sensor KTY 84-130 DESIGN IM B3 (IMB6, IMB7, IMB8, IMV6) SHAFT WITH FITTED KEY HALF-KEY BALANCING BEARING: STANDARD VIBRATION SEVERITY GRADE R/A; SHAFT A.FLANGE ACCURACY GR. R TERMINAL BOX (ABOVE) CABLE ENTRY ON THE RIGHT SIGNAL CONNECTION D-END
Product family Ordering Data Overview
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 01.10.2020
Notes
Sucessor:product with Pt1000 1PH8+++-+++++-+++2
This product cannot be ordered currently. If you need support please contact your Siemens partner
Price data
Price Group / Headquarter Price Group 7A6
List Price Show prices
Unit Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 30 Day/Days
Net Weight (kg) 610,000 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85015381
LKZ_FDB/ CatalogID SD.NC62ST-1PH8
Product Group 5688
Group Code R2S3
Country of origin Czech Republic
Compliance with the substance restrictions according to RoHS directive Since: 21.07.2019
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-02-26-01
eClass 14 27-02-26-01
eClass 6 27-02-26-01
eClass 7.1 27-02-26-01
eClass 8 27-02-26-01
eClass 9 27-02-26-01
eClass 9.1 27-02-26-01
ETIM 7 EC001851
ETIM 8 EC001851
ETIM 9 EC001851
UNSPSC 15 26-10-11-14
|
You can also add options to the product.
;