SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
3RA1415-8XB31-1AP0
Product
Image similar
Contactor assembly Star-delta (wye-delta) (pre-assembled) with timing relay on the front AC-3, 5.5 kW/400 V, 3-pole Size S00, S00, S00 Electrical and mechanical interlock, Screw terminal 230 V AC, 50/60 Hz !!! Phased-out product !!! Successor is SIRIUS 3RA2 Preferred successor type is >>3RA2415-8XF31-1AP0<<
Notes
Product is no longer available
Sucessor:The successor is 3RA2415-8XF31-1AP0
If you need assistance please contact our local Siemens office
This product cannot be ordered currently. If you need support please contact your Siemens partner
List Price Show prices
Unit Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3RA1415-8XB31-1AP0
Product Description Contactor assembly Star-delta (wye-delta) (pre-assembled) with timing relay on the front AC-3, 5.5 kW/400 V, 3-pole Size S00, S00, S00 Electrical and mechanical interlock, Screw terminal 230 V AC, 50/60 Hz !!! Phased-out product !!! Successor is SIRIUS 3RA2 Preferred successor type is >>3RA2415-8XF31-1AP0<<
Product family Not available
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 17.06.2019
Notes
Product is no longer available
Sucessor:The successor is 3RA2415-8XF31-1AP0
If you need assistance please contact our local Siemens office
This product cannot be ordered currently. If you need support please contact your Siemens partner
Price data
Price Group / Headquarter Price Group 41B
List Price Show prices
Unit Customer Price Show prices
Metal Factor LCO-----
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 20 Day/Days
Net Weight (kg) 0,920 Kg
Packaging Dimension 221,00 x 306,00 x 87,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209385900
UPC Not available
Commodity Code 85364900
LKZ_FDB/ CatalogID CC-IC10
Product Group 3712
Group Code R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.07.2006
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
;