Contactor, Size 10, 3-pole, AC-3, 160kW, 400/380 V Auxiliary switch 22 (2 NO + 2 NC) AC operation 230 V AC 50 Hz/277 V AC 60 Hz AC operation
Notes
Product is no longer available
Sucessor:New: 3RT10666AP36 / 3RT10666AU36 (for Us=277 V) / 3RT10666NP36
If you need assistance please contact our local Siemens office
This product cannot be ordered currently. If you need support please contact your Siemens partner
Article Number (Market Facing Number) |
3TF5522-0AP0 |
Product Description |
Contactor, Size 10, 3-pole, AC-3, 160kW, 400/380 V Auxiliary switch 22 (2 NO + 2 NC) AC operation 230 V AC 50 Hz/277 V AC 60 Hz AC operation
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM490:Start of final year of support |
PLM Effective Date |
Product discontinued since: 01.10.2020 |
Notes |
Product is no longer available
Sucessor:New: 3RT10666AP36 / 3RT10666AU36 (for Us=277 V) / 3RT10666NP36
If you need assistance please contact our local Siemens office
This product cannot be ordered currently. If you need support please contact your Siemens partner
|
Price Group / Headquarter Price Group |
41B |
List Price |
Show prices
|
Unit Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Standard lead time ex-works |
3 Day/Days |
Net Weight (kg) |
7,794 Kg |
Packaging Dimension |
251,00 x 261,00 x 192,00 |
Package size unit of measure |
MM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4011209044197 |
UPC |
Not available |
Commodity Code |
85364900 |
LKZ_FDB/ CatalogID |
NSE-1-1 |
Product Group |
5804 |
Group Code |
R711 |
Country of origin |
Turkey |
Compliance with the substance restrictions according to RoHS directive |
Since: 01.03.2017 |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
|
Not available |
|
|
|