!!! Phased-out product !!! The successor product series is 3SK2 (see FAQ 109741483) SIRIUS safety relay with relay enabling circuits (EC) 24 V DC, 45 mm screw terminal EC instantaneous: 4 NO EC delayed: 0 SC: 3 Switch with 8 functions Basic device Maximum achievable PL according to EN 13849-1: Maximum achievable SIL according to IEC 61508: 3
Notes
Product is no longer available
Sucessor:The preferred successor series is 3SK2 (see FAQ 109741483)
If you need assistance please contact our local Siemens office
This product cannot be ordered currently. If you need support please contact your Siemens partner
Article Number (Market Facing Number) |
3TK2826-1BB40 |
Product Description |
!!! Phased-out product !!! The successor product series is 3SK2 (see FAQ 109741483) SIRIUS safety relay with relay enabling circuits (EC) 24 V DC, 45 mm screw terminal EC instantaneous: 4 NO EC delayed: 0 SC: 3 Switch with 8 functions Basic device Maximum achievable PL according to EN 13849-1: Maximum achievable SIL according to IEC 61508: 3
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM490:Start of final year of support |
PLM Effective Date |
Product discontinued since: 01.10.2020 |
Notes |
Product is no longer available
Sucessor:The preferred successor series is 3SK2 (see FAQ 109741483)
If you need assistance please contact our local Siemens office
This product cannot be ordered currently. If you need support please contact your Siemens partner
|
Price Group / Headquarter Price Group |
41L |
List Price |
Show prices
|
Unit Customer Price |
Show prices
|
Metal Factor |
LAO----- |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
15 Day/Days |
Net Weight (kg) |
0,383 Kg |
Packaging Dimension |
62,00 x 118,00 x 139,00 |
Package size unit of measure |
MM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4011209674196 |
UPC |
754554937687 |
Commodity Code |
85364900 |
LKZ_FDB/ CatalogID |
CC-IC10 |
Product Group |
5837 |
Group Code |
R711 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 01.05.2012 |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead titanium zirconium oxide
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
|
|
|