SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
3TK2834-1BB40
Product
Image similar
!!! Phased-out product !!! The preferred successor is 3SK SIRIUS safety relay with relay enabling circuits (EC) 24 V DC, 45 mm screw terminal EC instantaneous: 2 NO + 2 NC EC delayed: 0 SC: 0 Press control device maximum achieved SIL: 3, PL: e
Notes
Product is no longer available
Sucessor:The preferred successor is 3SK
If you need assistance please contact our local Siemens office
This product cannot be ordered currently. If you need support please contact your Siemens partner
List Price Show prices
Unit Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3TK2834-1BB40
Product Description !!! Phased-out product !!! The preferred successor is 3SK SIRIUS safety relay with relay enabling circuits (EC) 24 V DC, 45 mm screw terminal EC instantaneous: 2 NO + 2 NC EC delayed: 0 SC: 0 Press control device maximum achieved SIL: 3, PL: e
Product family Not available
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 01.10.2020
Notes
Product is no longer available
Sucessor:The preferred successor is 3SK
If you need assistance please contact our local Siemens office
This product cannot be ordered currently. If you need support please contact your Siemens partner
Price data
Price Group / Headquarter Price Group 41L
List Price Show prices
Unit Customer Price Show prices
Metal Factor LAO-----
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (kg) 0,393 Kg
Packaging Dimension 53,00 x 115,50 x 125,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209385726
UPC 754554564340
Commodity Code 85364900
LKZ_FDB/ CatalogID CC-IC10
Product Group 5837
Group Code R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.05.2012
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
;