Digital monitoring relay for residual current monitoring (with converter 3UL22) Setting range 10-100% of transformer rated value separate for warning threshold and switch-off value 90 to 690 V AC 50...60 Hz AC ON delay and tripping delay 0.1 to 20 s Shutdown hysteresis up to 50% Warning hysteresis 5% fixed 2 change-over contacts with or without fault buffer screw terminal Successor product: 3UG4625-1CW30 with transformer 3UL23
Notes
Sucessor:Please note: Changed supply voltage range
This product cannot be ordered currently. If you need support please contact your Siemens partner
Article Number (Market Facing Number) |
3UG4624-1CS20 |
Product Description |
Digital monitoring relay for residual current monitoring (with converter 3UL22) Setting range 10-100% of transformer rated value separate for warning threshold and switch-off value 90 to 690 V AC 50...60 Hz AC ON delay and tripping delay 0.1 to 20 s Shutdown hysteresis up to 50% Warning hysteresis 5% fixed 2 change-over contacts with or without fault buffer screw terminal Successor product: 3UG4625-1CW30 with transformer 3UL23
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM490:Start of final year of support |
PLM Effective Date |
Product discontinued since: 01.02.2015 |
Notes |
Sucessor:Please note: Changed supply voltage range
This product cannot be ordered currently. If you need support please contact your Siemens partner
|
Substitute |
3UG4625-1CW30 |
Substitute Description |
Digital monitoring relay for residual current monitoring (with current transformer 3UL23) Setting range 0.03...40 A separate for warning threshold and switch-off value supply voltage 24 ... 240 V AC/DC, 50 .. 60Hz ON delay and tripping delay 0.1 to 20 s Shutdown hysteresis up to 50% Warning hysteresis 5% fixed Width 22.5 mm, 2 change-over contacts with or without fault buffer screw terminal |
Price Group / Headquarter Price Group |
41H |
List Price |
Show prices
|
Unit Customer Price |
Show prices
|
Metal Factor |
LAO----- |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
3 Day/Days |
Net Weight (kg) |
0,171 Kg |
Packaging Dimension |
29,00 x 99,00 x 107,00 |
Package size unit of measure |
MM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4011209682191 |
UPC |
Not available |
Commodity Code |
85364900 |
LKZ_FDB/ CatalogID |
CC-IC10 |
Product Group |
5821 |
Group Code |
R711 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 01.05.2012 |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
|
|
|