Residual current operated circuit breaker, 2-pole, type AC, In: 25 A, 300 mA, Un AC: 230 V
Notes
This product cannot be ordered currently. If you need support please contact your Siemens partner
Article Number (Market Facing Number) |
5SM3612-0 |
Product Description |
Residual current operated circuit breaker, 2-pole, type AC, In: 25 A, 300 mA, Un AC: 230 V
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM500:Discontinued Product or end of PLM & Support |
PLM Effective Date |
End of product lifecycle since: 31.12.2018 |
Notes |
This product cannot be ordered currently. If you need support please contact your Siemens partner
|
Successor |
5SV4612-0 |
Successor Description |
Residual current operated circuit breaker, 2-pole, Type AC, In: 25 A, 300 mA, Un AC: 230 V |
Price Group / Headquarter Price Group |
1AI |
List Price |
Show prices
|
Unit Customer Price |
Show prices
|
Metal Factor |
L-O----- |
Export Control Regulations |
ECCN : N / AL : N |
Standard lead time ex-works |
15 Day/Days |
Net Weight (kg) |
0,226 Kg |
Packaging Dimension |
21,00 x 95,00 x 83,00 |
Package size unit of measure |
MM |
Quantity Unit |
0 Piece |
Packaging Quantity |
1 |
EAN |
4001869179964 |
UPC |
Not available |
Commodity Code |
85362010 |
LKZ_FDB/ CatalogID |
LV10.1 |
Product Group |
5510 |
Group Code |
P310 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 01.06.2006 |
Product class |
D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer) |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
|
Not available |
|
|
|