MOBY E mobile data memory MDS E600 ISO card, 752 bytes EEPROM, IP68, -25 ... +60 °C, 85x 54x 0.8 mm.
Notes
This product cannot be ordered currently. If you need support please contact your Siemens partner
Article Number (Market Facing Number) |
6GT2300-0AA00 |
Product Description |
MOBY E mobile data memory MDS E600 ISO card, 752 bytes EEPROM, IP68, -25 ... +60 °C, 85x 54x 0.8 mm.
|
Product family |
MDS E600 |
Product Lifecycle (PLM) |
PM300:Active Product |
Notes |
This product cannot be ordered currently. If you need support please contact your Siemens partner
|
Price Group / Headquarter Price Group |
572 |
List Price |
Show prices
|
Unit Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
1 Day/Days |
Net Weight (kg) |
0,005 Kg |
Packaging Dimension |
1,00 x 1,00 x 1,00 |
Package size unit of measure |
MM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
Minimum order quantity |
50 |
EAN |
4011209654501 |
UPC |
662643200812 |
Commodity Code |
85235200 |
LKZ_FDB/ CatalogID |
ID10.M |
Product Group |
4095 |
Group Code |
R322 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Product is not RoHS-compliant |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-28-04-02 |
eClass |
14 |
27-28-04-02 |
eClass |
6 |
27-28-04-01 |
eClass |
7.1 |
27-28-04-01 |
eClass |
8 |
27-28-04-01 |
eClass |
9 |
27-28-04-02 |
eClass |
9.1 |
27-28-04-02 |
ETIM |
7 |
EC002996 |
ETIM |
8 |
EC002996 |
ETIM |
9 |
EC002996 |
IDEA |
4 |
6645 |
UNSPSC |
15 |
43-21-17-10 |
|
|
|
|